magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRDSNU-P - 圆形气缸
Festo
产品 (A - Z)
C
CRDSNU
Powered by
CAD模型選擇
{festo/parts/c/crdsnu/crdsnu_presets.prj},{NB=8152560 CRDSNU-20-25-P-A---(0)},{TNR=8152560},{KDM=20},{HUB=25.000},{AV=0.000},{KV1=0.000},{AF=12.000},{AM=20.000},{AM1=25.000},{AM2=100.000},{B=22.000},{BA=0.000},{BF=20.700},{BF1=26.700},{CD=8.000},{D=30.000},{D1=21.300},{D2=0.000},{EW=15.900},{G=20.500},{KV=32.000},{KW=11.000},{L=13.000},{MM=8.000},{PL=8.200},{PKC=51.600},{SF=7.000},{SF1=12.000},{VA=0.000},{VD=3.500},{W20=2.000},{WF=24.000},{WF1=30.000},{XC1=95.000},{ZA1=68.000},{ZJ1=92.000},{ZM1=116.600},{GEW=310.000},{GEW2=7.200},{GEWS2=314.000},{GEW2S2=11.100},{TYP=CRDSNU-20-25-P-A},{DAE=P},{PE=A},{ZD=-},{AW=-},{KA=-},{IG=-},{SG=-},{TB=-},{TT=-},{ATEX=-},{BE=M22x1.5},{EE=G1/8},{KF=M4},{KK=M8},{KK1=-},{MR=R11},{HUBST=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
DAE
缓冲器
ⁿ/ₐ
PE
位置感测
ⁿ/ₐ
AF
[mm]
AM
[mm]
AM1
max
[mm]
AM2
max
[mm]
B
[mm]
BA
[mm]
BE
ⁿ/ₐ
BF
[mm]
BF1
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
EE
ⁿ/ₐ
EW
[mm]
G
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
KK1
ⁿ/ₐ
KV
[mm]
KW
[mm]
L
[mm]
MM
[mm]
MR
ⁿ/ₐ
PL
[mm]
PK
[mm]
SF
[mm]
SF1
[mm]
VA
[mm]
VD
[mm]
W20
[mm]
WF
[mm]
WF1
[mm]
XC
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8152524 CRDSNU-12-10-P-A
8152524
CRDSNU-12-10-P-A
12
10.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
13.300
0.000
M5
11.900
9.500
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
48.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
85.000
0.105
4052568575564
8152525 CRDSNU-12-25-P-A
8152525
CRDSNU-12-25-P-A
12
25.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
13.300
0.000
M5
11.900
9.500
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
63.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
100.000
0.112
4052568575571
8152526 CRDSNU-12-40-P-A
8152526
CRDSNU-12-40-P-A
12
40.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
13.300
0.000
M5
11.900
9.500
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
78.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
115.000
0.118
4052568575588
8152527 CRDSNU-12-50-P-A
8152527
CRDSNU-12-50-P-A
12
50.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
13.300
0.000
M5
11.900
9.500
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
88.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
125.000
0.122
4052568575595
8152528 CRDSNU-12-80-P-A
8152528
CRDSNU-12-80-P-A
12
80.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
13.300
0.000
M5
11.900
9.500
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
118.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
155.000
0.135
4052568575700
8152529 CRDSNU-12-100-P-A
8152529
CRDSNU-12-100-P-A
12
100.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
13.300
0.000
M5
11.900
9.500
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
138.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
175.000
0.143
4052568575717
8152548 CRDSNU-16-10-P-A
8152548
CRDSNU-16-10-P-A
16
10.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
54.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
92.000
0.135
4052568575724
8152549 CRDSNU-16-15-P-A
8152549
CRDSNU-16-15-P-A
16
15.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
59.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
97.000
0.137
4052568575731
8152550 CRDSNU-16-20-P-A
8152550
CRDSNU-16-20-P-A
16
20.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
64.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
102.000
0.140
4052568575748
8152551 CRDSNU-16-25-P-A
8152551
CRDSNU-16-25-P-A
16
25.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
69.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
107.000
0.142
4052568575755
8152552 CRDSNU-16-40-P-A
8152552
CRDSNU-16-40-P-A
16
40.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
84.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
122.000
0.149
4052568575762
8152553 CRDSNU-16-50-P-A
8152553
CRDSNU-16-50-P-A
16
50.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
94.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
132.000
0.154
4052568575779
8152554 CRDSNU-16-80-P-A
8152554
CRDSNU-16-80-P-A
16
80.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
124.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
162.000
0.168
4052568575786
8152555 CRDSNU-16-100-P-A
8152555
CRDSNU-16-100-P-A
16
100.000
P
A
0.000
16.000
20.000
100.000
16.000
0.000
M16x1.5
18.000
24.000
6.000
20.000
17.300
0.000
M5
11.900
9.700
-
M6
-
24.000
8.000
10.000
6.000
R8
6.000
144.000
5.000
9.000
0.000
3.500
0.000
22.000
28.000
182.000
0.178
4052568575793
8152557 CRDSNU-20-10-P-A
8152557
CRDSNU-20-10-P-A
20
10.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
61.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
105.000
0.317
4052568575809
8152558 CRDSNU-20-15-P-A
8152558
CRDSNU-20-15-P-A
20
15.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
66.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
110.000
0.321
4052568575816
8152559 CRDSNU-20-20-P-A
8152559
CRDSNU-20-20-P-A
20
20.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
71.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
115.000
0.324
4052568575823
8152560 CRDSNU-20-25-P-A
8152560
CRDSNU-20-25-P-A
20
25.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
76.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
120.000
0.328
4052568575830
8152561 CRDSNU-20-40-P-A
8152561
CRDSNU-20-40-P-A
20
40.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
91.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
135.000
0.339
4052568575847
8152562 CRDSNU-20-50-P-A
8152562
CRDSNU-20-50-P-A
20
50.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
101.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
145.000
0.346
4052568575854
8152563 CRDSNU-20-80-P-A
8152563
CRDSNU-20-80-P-A
20
80.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
131.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
175.000
0.368
4052568575861
8152564 CRDSNU-20-100-P-A
8152564
CRDSNU-20-100-P-A
20
100.000
P
A
12.000
20.000
25.000
100.000
22.000
0.000
M22x1.5
20.700
26.700
8.000
30.000
21.300
0.000
G1/8
15.900
20.500
M4
M8
-
32.000
11.000
13.000
8.000
R11
8.200
151.600
7.000
12.000
0.000
3.500
2.000
24.000
30.000
195.000
0.382
4052568575878
8152627 CRDSNU-25-10-P-A
8152627
CRDSNU-25-10-P-A
25
10.000
P
A
12.000
22.000
35.000
100.000
22.000
0.000
M22x1.5
23.500
29.500
8.000
32.000
26.500
0.000
G1/8
15.900
20.500
M6
M10X1.25
M10
32.000
11.000
13.000
10.000
R11
8.200
63.100
9.000
12.000
0.000
3.500
2.600
28.000
34.000
114.000
0.421
4052568575885
8152628 CRDSNU-25-15-P-A
8152628
CRDSNU-25-15-P-A
25
15.000
P
A
12.000
22.000
35.000
100.000
22.000
0.000
M22x1.5
23.500
29.500
8.000
32.000
26.500
0.000
G1/8
15.900
20.500
M6
M10X1.25
M10
32.000
11.000
13.000
10.000
R11
8.200
68.100
9.000
12.000
0.000
3.500
2.600
28.000
34.000
119.000
0.426
4052568575892
8152629 CRDSNU-25-20-P-A
8152629
CRDSNU-25-20-P-A
25
20.000
P
A
12.000
22.000
35.000
100.000
22.000
0.000
M22x1.5
23.500
29.500
8.000
32.000
26.500
0.000
G1/8
15.900
20.500
M6
M10X1.25
M10
32.000
11.000
13.000
10.000
R11
8.200
73.100
9.000
12.000
0.000
3.500
2.600
28.000
34.000
124.000
0.432
4052568575908
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表