magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVULQZ-NPT (USA) - 紧凑型气缸
Festo
产品 (A - Z)
A
AEVULQZ
Powered by
CAD模型選擇
{festo/parts/a/aevulqz/aevulqz_ass_usa_ntnr.prj},{NB=160666 AEVULQZ-4-0.04-P-A---(0_ntnr)},{TNR=160666},{OLDTNR=160666},{HID=1.000},{TYP=AEVULQZ},{INFO=2013-12-31},{DIA=4\"},{DIAA=4.000},{HUBL=variabel},{ZZZ=2.000},{HUB=0.04},{HUBW=[0.04\":1\"]},{HUBW2=[0.04:1]},{HUBST=0},{AUSF=P-A},{GEW=1.000},{S2=0.000},{S11=0.000},{BR=43.000},{BG=32.500},{D1=8.000},{E=128.000},{EE=1/4-27 NPT-2B},{H=5.000},{L21=66.500},{L3=8.000},{L4=25.000},{PL=10.500},{RT=M10},{T2=4.000},{TG=103.000},{AF=24.000},{B1=20.000},{AM=40.000},{D8=G1/4},{D9=11.700},{KF=1/2-20 UNF-2B},{KK=3/4-16 UNF-2A},{T4=6.100},{WH=10.000},{ZJ1=76.500},{ZM1=86.500},{S1=7/8},{KDM=100},{PPATH=usa_templates/aevulqz_sbl_usa.prj},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
B1
[mm]
AM
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
160658 AEVULQZ-5/8"-0.04-...
160658
AEVULQZ
5/8"
variable
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
M4
4.000
18.000
10.000
7.000
20.000
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160659 AEVULQZ-3/4"-0.04-...
160659
AEVULQZ
3/4"
variable
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
8.000
M5
4.000
22.000
12.000
9.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160660 AEVULQZ-1"-0.04-P-...
160660
AEVULQZ
1"
variable
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
8.000
M5
4.000
26.000
12.000
9.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160661 AEVULQZ-1 1/4"-0.0...
160661
AEVULQZ
1 1/4"
variable
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
8.000
M6
4.000
32.000
14.000
10.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160662 AEVULQZ-1 5/8"-0.0...
160662
AEVULQZ
1 5/8"
variable
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
8.000
M6
4.000
42.000
14.000
10.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160663 AEVULQZ-2"-0.04-P-...
160663
AEVULQZ
2"
variable
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
8.000
M8
4.000
50.000
16.000
12.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160664 AEVULQZ-2 1/2"-0.0...
160664
AEVULQZ
2 1/2"
variable
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
8.000
M10
4.000
62.000
16.000
12.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160665 AEVULQZ-3"-0.04-P-...
160665
AEVULQZ
3"
variable
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
8.500
M10
4.000
82.000
20.000
16.000
32.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160666 AEVULQZ-4"-0.04-P-...
160666
AEVULQZ
4"
variable
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
10.500
M10
4.000
103.000
24.000
20.000
40.000
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
160667 AEVULQZ-5/8"-0.04-...
160667
AEVULQZ
5/8"
variable
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.040
3.000
16.000
8.000
M4
4.000
18.000
10.000
7.000
20.000
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.540
47.080
9/32
0.088
160668 AEVULQZ-3/4"-0.04-...
160668
AEVULQZ
3/4"
variable
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.040
4.000
18.000
8.000
M5
4.000
22.000
12.000
9.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.540
47.080
11/32
0.152
160669 AEVULQZ-1"-0.04-A-...
160669
AEVULQZ
1"
variable
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.540
4.000
18.000
8.000
M5
4.000
26.000
12.000
9.000
22.000
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.040
50.580
11/32
0.184
160670 AEVULQZ-1 1/4"-0.0...
160670
AEVULQZ
1 1/4"
variable
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.540
5.000
20.000
8.000
M6
4.000
32.000
14.000
10.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
50.540
56.580
3/8
0.303
160671 AEVULQZ-1 5/8"-0.0...
160671
AEVULQZ
1 5/8"
variable
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.540
5.000
20.000
8.000
M6
4.000
42.000
14.000
10.000
22.000
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.500
52.040
58.580
3/8
0.441
160672 AEVULQZ-2"-0.04-A-...
160672
AEVULQZ
2"
variable
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.540
6.000
20.000
8.000
M8
4.000
50.000
16.000
12.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
53.040
60.580
1/2
0.570
160673 AEVULQZ-2 1/2"-0.0...
160673
AEVULQZ
2 1/2"
variable
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.040
8.000
25.000
8.000
M10
4.000
62.000
16.000
12.000
24.000
5/16-24 UNF-2B
1/2-20 UNF-2A
3.300
7.500
57.540
65.080
1/2
1.072
160674 AEVULQZ-3"-0.04-A-...
160674
AEVULQZ
3"
variable
A-P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.040
8.000
25.000
8.500
M10
4.000
82.000
20.000
16.000
32.000
3/8-24 UNF-2B
5/8-18 UNF-2A
4.700
8.000
64.040
72.080
11/16
1.790
160675 AEVULQZ-4"-0.04-A-...
160675
AEVULQZ
4"
variable
A-P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.540
8.000
25.000
10.500
M10
4.000
103.000
24.000
20.000
40.000
1/2-20 UNF-2B
3/4-16 UNF-2A
6.100
10.000
76.540
86.580
7/8
2.815
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表