PKA06 - Ejector plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pka_06.prj},{NB=PKA 06-446*496*22/1730},{SYMBOL=PKA 06},{MBN=446x496},{FORMB=446},{FORML=496},{MATERIAL=1.1730},{H=22},{HTXT=[22]},{MATERIALX='1.1730','1.2085'},{B=318},{L=496},{L1=360.000},{B1=280.000},{D1=10.000},{DENSITY=7850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
B1
Holes distance
[mm]
D1
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Ejector plate PKA 06-50x9...
PKA 06
96
96
50
96
0.000
0.000
0.000
7850
Ejector plate PKA 06-50x1...
PKA 06
96
126
50
126
0.000
0.000
0.000
7850
Ejector plate PKA 06-80x1...
PKA 06
126
126
80
126
0.000
0.000
0.000
7850
Ejector plate PKA 06-66x1...
PKA 06
126
156
66
156
80.000
40.000
8.000
7850
Ejector plate PKA 06-96x1...
PKA 06
156
156
96
156
80.000
70.000
8.000
7850
Ejector plate PKA 06-96x1...
PKA 06
156
196
96
196
120.000
70.000
8.000
7850
Ejector plate PKA 06-96x2...
PKA 06
156
246
96
246
170.000
70.000
8.000
7850
Ejector plate PKA 06-96x2...
PKA 06
156
296
96
296
220.000
70.000
8.000
7850
Ejector plate PKA 06-96x3...
PKA 06
156
346
96
346
270.000
70.000
8.000
7850
Ejector plate PKA 06-122x...
PKA 06
196
196
122
196
120.000
96.000
8.000
7850
Ejector plate PKA 06-122x...
PKA 06
196
246
122
246
170.000
96.000
8.000
7850
Ejector plate PKA 06-122x...
PKA 06
196
296
122
296
220.000
96.000
8.000
7850
Ejector plate PKA 06-106x...
PKA 06
196
346
106
346
250.000
80.000
8.000
7850
Ejector plate PKA 06-106x...
PKA 06
196
396
106
396
300.000
80.000
8.000
7850
Ejector plate PKA 06-106x...
PKA 06
196
446
106
446
350.000
80.000
8.000
7850
Ejector plate PKA 06-106x...
PKA 06
196
496
106
496
400.000
80.000
8.000
7850
Ejector plate PKA 06-142x...
PKA 06
216
246
142
246
170.000
116.000
8.000
7850
Ejector plate PKA 06-142x...
PKA 06
216
296
142
296
220.000
116.000
8.000
7850
Ejector plate PKA 06-172x...
PKA 06
246
246
172
246
170.000
146.000
8.000
7850
Ejector plate PKA 06-156x...
PKA 06
246
296
156
296
200.000
130.000
8.000
7850
Ejector plate PKA 06-156x...
PKA 06
246
346
156
346
250.000
130.000
8.000
7850
Ejector plate PKA 06-156x...
PKA 06
246
396
156
396
300.000
130.000
8.000
7850
Ejector plate PKA 06-156x...
PKA 06
246
446
156
446
350.000
130.000
8.000
7850
Ejector plate PKA 06-156x...
PKA 06
246
496
156
496
400.000
130.000
8.000
7850
Ejector plate PKA 06-156x...
PKA 06
246
546
156
546
450.000
130.000
8.000
7850
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表