CD18 - Fitting with valve
PROPLASTICA
Couplers plugs and accesories
Powered by
CAD模型選擇
{fcpk_bytow/couplers_plugs_and_accesories/fitting_with_valve_cd18.prj},{NB=CD18-9-1/4-N},{NW=6},{DG=1/4\"},{RM=0.000},{RMP=0.000},{RI=13.157},{RIP=1.340},{D=6},{D1=9},{L1=10.5},{L2=4.0},{L=29},{SW=14},{A=21},{B=20},{MATERIAL=wg FCPK},{DENSITY=8500},{PDF=Info PDF},{TXT=CD18-9-1/4-N},{TYPE=6},{G=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DG
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L
Length
[mm]
SW
Width across flats
[mm]
A
Diameter
[mm]
B
Depth
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Fitting with valve CD18-9...
1/4"
6
9
10.5
4.0
29
14
21
20
wg FCPK
8500
Fitting with valve CD18-9...
3/8"
6
9
10.5
4.0
29
17
24
20
wg FCPK
8500
Fitting with valve CD18-1...
1/4"
9
13
15.5
5.0
33
14
27
26
wg FCPK
8500
Fitting with valve CD18-1...
3/8"
9
13
15.5
5.0
33
17
27
26
wg FCPK
8500
Fitting with valve CD18-1...
1/2"
9
13
15.5
5.5
37
22
34
26
wg FCPK
8500
Fitting with valve CD18-9...
1/4"
6
9
10.5
4.0
29
14
21
20
wg FCPK
8500
Fitting with valve CD18-9...
3/8"
6
9
10.5
4.0
29
17
24
20
wg FCPK
8500
Fitting with valve CD18-1...
1/4"
9
13
15.5
5.0
33
14
27
26
wg FCPK
8500
Fitting with valve CD18-1...
3/8"
9
13
15.5
5.0
33
17
27
26
wg FCPK
8500
Fitting with valve CD18-1...
1/2"
9
13
15.5
5.5
37
22
34
26
wg FCPK
8500
Fitting with valve CD18-9...
M14x1,5
6
9
10.5
4.5
29
14
21
20
wg FCPK
8500
Fitting with valve CD18-1...
M14x1,5
9
13
15.5
5.5
34
14
27
26
wg FCPK
8500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CH14 - Fitting with valve
PROPLASTICA
19.08.2021
CH12 - Hose fitting
PROPLASTICA
19.08.2021
AMTE - silencer
Festo
23.08.2023
LO CV 1100 METR - Male adaptor hose nozzle
SERTO
11.03.2024
2480.00.24.01-04 - Gauging coupling
FIBRO
27.02.2024
CD19 - Fitting 90°
PROPLASTICA
19.08.2021
6210 - ISO fitting ductile iron with internal thread, reduced
HAWLE
23.02.2024
U - Silencer
Festo
04.08.2023
Leader Pins (For 34R Mold Bases) - for 34R Mold Bases
D-M-E
24.05.2024
KK130 P-MS - S Couplers/Plug Male thread type
SMC Corporation
02.06.2024
KBE - Bulkhead Female Connector
SMC
02.12.2021
KBE - Bulkhead Female Connector
SMC Corporation
02.06.2024
CAK03 - Threadless flat baffle
PROPLASTICA
19.08.2021
CAK09 - Headed sealing plug DIN 908
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表