CD14 - Fitting with NPT thread
PROPLASTICA
Couplers plugs and accesories
Powered by
CAD模型選擇
{fcpk_bytow/couplers_plugs_and_accesories/fitting_with_npt_thread_cd14.prj},{NB=CD14-13-1/4},{NW=9},{NPT=1/4\"},{RM=0.000},{RMP=0.000},{RI=13.157},{RIP=1.340},{D=9},{D1=13},{D2=0},{L1=15.5},{L2=5.5},{L3=7.5},{SW=15},{L=33},{LT=33},{A=27},{B=26},{MATERIAL=wg FCPK},{DENSITY=8500},{PDF=Info PDF},{TXT=CD14-13-1/4},{V=1},{TYPE=9},{G=3},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NPT
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
Width across flats
[mm]
L
Length
[mm]
A
Diameter
[mm]
B
Depth
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Fitting with NPT thread C...
1/8"
6
9
10.5
4.5
11
24
21
20
wg FCPK
8500
Fitting with NPT thread C...
1/4"
6
9
10.5
5.5
14
29
24
20
wg FCPK
8500
Fitting with NPT thread C...
3/8"
6
9
10.5
4.5
17
30
27
20
wg FCPK
8500
Fitting with NPT thread C...
1/8"
6
13
15.5
5.5
14
30
27
26
wg FCPK
8500
Fitting with NPT thread C...
1/4"
9
13
15.5
5.5
15
33
27
26
wg FCPK
8500
Fitting with NPT thread C...
3/8"
9
13
15.5
5.0
17
34
27
26
wg FCPK
8500
Fitting with NPT thread C...
1/2"
9
13
15.5
7.5
22
39
34
26
wg FCPK
8500
Fitting with NPT thread C...
1/4"
9
20
19.5
5.5
21
41
32
30
wg FCPK
8500
Fitting with NPT thread C...
3/8"
9
20
19.5
5.5
21
35
32
30
wg FCPK
8500
Fitting with NPT thread C...
1/2"
15
20
19.5
5.5
22
44
34
30
wg FCPK
8500
Fitting with NPT thread C...
3/4"
15
20
19.5
5.5
27
45
40
30
wg FCPK
8500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表