magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Swivel Foot, ZN / ST Ball Joint 15
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 15
Assembled Swivel Feet ZN / ST Ball Joint 15
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_15/assembled_swivel_feet_zn_st_ball_joint_15/swivel_foot_zn_st_asmtab.prj},{NB=9D030ZS08040M(0)},{PARTNR=9D030ZS08040M},{VER= without anti-slip plate},{BASE=30},{MXL= M8 x 40},{M=M8},{L=40},{ANG=0},{D=29},{F=29.5},{SW=14},{FMAX=3430},{WEIGHT=84.0},{CTN=73269098},{ID=106999},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{PARTNR1=098D030ZS},{PARTNR2=098DM08040M},{PPATH=parts/swivel_foot_zn_st_asmtpl.prj},{EAN=4066061033766}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
F
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9D030ZS08040M
9D030ZS08040M
without anti-slip plate
30
M8 x 40
M8
40
29
29.5
14
3430
84.0
73269098
106999
4066061033766
9D040ZS08040M
9D040ZS08040M
without anti-slip plate
40
M8 x 40
M8
40
39
29.5
14
3430
106.0
73269098
107094
4066061034213
9D040ZS12066M
9D040ZS12066M
without anti-slip plate
40
M12 x 66
M12
66
39
29.5
14
7550
140.0
73269098
107096
4066061034220
9D040ZS12100M
9D040ZS12100M
without anti-slip plate
40
M12 x 100
M12
100
39
29.5
14
7550
164.0
73269098
107097
4066061034237
9D040ZS12150M
9D040ZS12150M
without anti-slip plate
40
M12 x 150
M12
150
39
29.5
14
7550
200.0
73269098
134548
4066061056406
9D045ZS12066M
9D045ZS12066M
without anti-slip plate
45
M12 x 66
M12
66
44
29.5
14
7550
160.0
73269098
107133
4066061034350
9D045ZS12150M
9D045ZS12150M
without anti-slip plate
45
M12 x 150
M12
150
44
29.5
14
7550
220.0
73269098
120630
4066061047794
9D060ZS10070M
9D060ZS10070M
without anti-slip plate
60
M10 x 70
M10
70
59
29.5
14
4600
215.0
73269098
107313
4066061034954
9D060ZS10125M
9D060ZS10125M
without anti-slip plate
60
M10 x 125
M10
125
59
29.5
14
4600
244.0
73269098
107314
4066061034961
9D060ZS12066M
9D060ZS12066M
without anti-slip plate
60
M12 x 66
M12
66
59
29.5
14
7550
230.0
73269098
107315
4066061034978
9D060ZS12125M
9D060ZS12125M
without anti-slip plate
60
M12 x 125
M12
125
59
29.5
14
7550
272.0
73269098
109420
4066061040115
9D060ZS16100M
9D060ZS16100M
without anti-slip plate
60
M16 x 100
M16
100
59
29.5
17
14200
316.0
73269098
107319
4066061034992
9D060ZS16150M
9D060ZS16150M
without anti-slip plate
60
M16 x 150
M16
150
59
29.5
17
14200
382.0
73269098
107323
4066061035005
9D060ZS24150M
9D060ZS24150M
without anti-slip plate
60
M24 x 150
M24
150
59
32.5
24
29400
643.0
73269098
119728
4066061047183
9D080ZS10070M
9D080ZS10070M
without anti-slip plate
80
M10 x 70
M10
70
79
29.5
14
4600
315.0
73269098
107580
4066061035852
9D080ZS12100M
9D080ZS12100M
without anti-slip plate
80
M12 x 100
M12
100
79
29.5
14
7550
354.0
73269098
107583
4066061035869
9D080ZS12150M
9D080ZS12150M
without anti-slip plate
80
M12 x 150
M12
150
79
29.5
14
7550
390.0
73269098
107585
4066061035876
9D080ZS16100M
9D080ZS16100M
without anti-slip plate
80
M16 x 100
M16
100
79
29.5
17
14200
416.0
73269098
107589
4066061035890
9D080ZS16125M
9D080ZS16125M
without anti-slip plate
80
M16 x 125
M16
125
79
29.5
17
14200
450.0
73269098
107592
4066061035913
9D080ZS24150M
9D080ZS24150M
without anti-slip plate
80
M24 x 150
M24
150
79
32.5
24
29400
743.0
73269098
107597
4066061035937
9D080ZS24250M
9D080ZS24250M
without anti-slip plate
80
M24 x 250
M24
250
79
32.5
24
29400
1043.0
73269098
107599
4066061035951
9D100ZS16100M
9D100ZS16100M
without anti-slip plate
100
M16 x 100
M16
100
99
29.5
17
14200
556.0
73269098
107734
4066061036231
9D100ZS20100M
9D100ZS20100M
without anti-slip plate
100
M20 x 100
M20
100
99
32.5
22
23800
637.0
73269098
116864
4066061045226
9D100ZS20125M
9D100ZS20125M
without anti-slip plate
100
M20 x 125
M20
125
99
32.5
22
23800
697.0
73269098
111378
4066061041785
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表