Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1434 A - Clevis pins with small head, without cotter pin hole, form A
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1434_a.prj},{NB=Bolzen DIN 1434 A 8x2239797.080.022(High)},{CNSORDERNO=39797.080.022},{L=22.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=9.420},{D1=8.000},{D2=12.000},{D3=2.000},{W=3.000},{K=2.000},{R=0.500},{Z1=2.000},{Z2=1.000},{NENNID=8X22MM},{BRAND=Fabory},{STANDARD=DIN 1434},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Clevis pin with small head and split pin hole},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492828514},{INTRASTATCODE=7318290090},{ECLASS=23-10-01-01},{UNSPSC=31163204},{ETIM=EC002384},{FAB_NENN=A 32h11x8},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
Length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D1
Diameter h11
[mm]
TOL
Tolerance
ⁿ/ₐ
D2
Head diameter h14
[mm]
D3
Splintlochdurchmesser H14
[mm]
W
Lochabstand
[mm]
K
Head height js14
[mm]
R
Radius
[mm]
Z1
Chamfer ~
[mm]
Clevis pin with small hea...
39797.040.012
4X12MM
12.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.00135
Y
8715492828484
7318290090
23-10-01-01
31163204
EC002384
100
4.000
6.000
1.000
1.800
1.000
0.300
1.000
Clevis pin with small hea...
39797.050.014
5X14MM
14.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.00244
Y
8715492828491
7318290090
23-10-01-01
31163204
EC002384
100
5.000
8.000
1.600
2.000
1.500
0.500
1.000
Clevis pin with small hea...
39797.060.018
6X18MM
18.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.00436
Y
8715492828507
7318290090
23-10-01-01
31163204
EC002384
100
6.000
9.000
1.600
2.500
1.500
0.500
1.500
Clevis pin with small hea...
39797.080.022
8X22MM
22.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.00942
Y
8715492828514
7318290090
23-10-01-01
31163204
EC002384
100
8.000
12.000
2.000
3.000
2.000
0.500
2.000
Clevis pin with small hea...
39797.100.028
10X28MM
28.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.01800
Y
8715492828521
7318290090
23-10-01-01
31163204
EC002384
50
10.000
14.000
3.200
4.000
2.000
0.500
2.000
Clevis pin with small hea...
39797.120.035
12X35MM
35.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.03508
Y
8715492828538
7318290090
23-10-01-01
31163204
EC002384
25
12.000
17.000
4.000
5.000
3.000
0.500
2.500
Clevis pin with small hea...
39797.140.040
14X40MM
40.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.05070
Y
8715492828545
7318290090
23-10-01-01
31163204
EC002384
25
14.000
19.000
4.000
5.000
3.000
1.000
2.500
Clevis pin with small hea...
39797.160.045
16X45MM
45.000
Fabory
DIN 1434
Clevis pin with small hea...
Steel
Zinc plated
0.07470
Y
8715492828552
7318290090
23-10-01-01
31163204
EC002384
10
16.000
21.000
4.000
5.000
3.000
1.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表