Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 966 A-H - Cross recessed countersunk H (oval) head screws, thread with head
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_966_a_h.prj},{NB=Linsensenkschraube DIN 966 A M5x20-H 24690.050.020(High)},{CNSORDERNO=24690.050.020},{D=5.00},{L=20},{VARIANT=0.000},{FABNETWEIGHT=3.220},{P=0.800},{DK=9.200},{DF=4.480},{A=1.600},{F=1.250},{K=2.500},{RT=10.000},{R=1.300},{M=5.300},{NENNID=M5X20},{BRAND=Fabory},{STANDARD=DIN 966 A-H},{THREAD=Metric thread},{THREADDIRECTIO=right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=4.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=\"\"\"ISO7047-H;NFE25-120\"\"\"},{ADDITIONALINFOR=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8715492643162},{INTRASTATCODE=7318155890},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFOR
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
F
Height of the raised ~
[mm]
K
Head height max.
[mm]
RT
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
Raised countersunk screw ...
24690.025.005
M2,5X5
2.50
5
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00024
"""ISO7047-H;NFE25-120"""
large pack
Y
8717077072114
7318155890
31161504
EC000887
1.948
0.450
4.700
0.900
2.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
51320.025.005
M2,5X5
2.50
5
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00027
"""ISO7047-H;NFE25-120"""
Y
8715494121323
73181552
31161504
EC000887
1.948
0.450
4.700
0.900
2.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
24690.025.006
M2,5X6
2.50
6
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00030
"""ISO7047-H;NFE25-120"""
large pack
Y
8717077072121
7318155890
31161504
EC000887
1.948
0.450
4.700
0.900
3.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
51320.025.006
M2,5X6
2.50
6
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00030
"""ISO7047-H;NFE25-120"""
Y
8715492282552
73181552
31161504
EC000887
1.948
0.450
4.700
0.900
3.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
24690.025.008
M2,5X8
2.50
8
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00036
"""ISO7047-H;NFE25-120"""
large pack
Y
8717077072138
7318155890
31161504
EC000887
1.948
0.450
4.700
0.900
5.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
51320.025.008
M2,5X8
2.50
8
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00000
"""ISO7047-H;NFE25-120"""
Y
8715494592055
73181552
31161504
EC000887
1.948
0.450
4.700
0.900
5.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
24690.025.010
M2,5X10
2.50
10
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00042
"""ISO7047-H;NFE25-120"""
large pack
Y
8717077072145
7318155890
31161504
EC000887
1.948
0.450
4.700
0.900
7.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
51320.025.010
M2,5X10
2.50
10
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00041
"""ISO7047-H;NFE25-120"""
Y
8715492282569
73181552
31161504
EC000887
1.948
0.450
4.700
0.900
7.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
51320.025.012
M2,5X12
2.50
12
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00048
"""ISO7047-H;NFE25-120"""
Y
8715494121330
73181552
31161504
EC000887
1.948
0.450
4.700
0.900
9.600
0.600
1.500
5.000
0.700
2.700
Raised countersunk screw ...
24690.030.005
M3X5
3.00
5
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00040
"""ISO7047-H;NFE25-120"""
large pack
Y
8717077072152
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
2.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
51320.030.005
M3X5
3.00
5
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00040
"""ISO7047-H;NFE25-120"""
Y
8715494121347
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
2.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24690.030.006
M3X6
3.00
6
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00044
"""ISO7047-H;NFE25-120"""
large pack
Y
8715492642943
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
3.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24691.030.006
M3X6
3.00
6
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00044
"""ISO7047-H;NFE25-120"""
Y
8715492643421
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
3.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
51320.030.006
M3X6
3.00
6
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00044
"""ISO7047-H;NFE25-120"""
Y
8715492282583
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
3.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
55320.030.006
M3X6
3.00
6
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A4
Raised countersunk head
Phillips
0.00004
"""ISO7047-H;NFE25-120"""
Y
8715494562119
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
3.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24690.030.008
M3X8
3.00
8
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00054
"""ISO7047-H;NFE25-120"""
large pack
Y
8715492642950
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24691.030.008
M3X8
3.00
8
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00054
"""ISO7047-H;NFE25-120"""
Y
8715492643438
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
51320.030.008
M3X8
3.00
8
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00054
"""ISO7047-H;NFE25-120"""
Y
8715492282590
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
55320.030.008
M3X8
3.00
8
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A4
Raised countersunk head
Phillips
0.00005
"""ISO7047-H;NFE25-120"""
Y
8715494562140
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
5.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24690.030.010
M3X10
3.00
10
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00062
"""ISO7047-H;NFE25-120"""
large pack
Y
8715492642967
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24691.030.010
M3X10
3.00
10
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00062
"""ISO7047-H;NFE25-120"""
Y
8715492643445
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
51320.030.010
M3X10
3.00
10
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Phillips
0.00062
"""ISO7047-H;NFE25-120"""
Y
8715492282606
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
55320.030.010
M3X10
3.00
10
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Stainless steel
A4
Raised countersunk head
Phillips
0.00061
"""ISO7047-H;NFE25-120"""
Y
8715494562171
73181552
31161504
EC000887
2.387
0.500
5.600
1.000
7.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24690.030.012
M3X12
3.00
12
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00070
"""ISO7047-H;NFE25-120"""
large pack
Y
8715492642974
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
9.350
0.750
1.650
6.000
0.800
3.100
Raised countersunk screw ...
24691.030.012
M3X12
3.00
12
Fabory
DIN 966 A-H
Metric thread
right
Machine screw
Steel
4.8
Zinc plated
Raised countersunk head
Phillips
0.00070
"""ISO7047-H;NFE25-120"""
Y
8715492643452
7318155890
31161504
EC000887
2.387
0.500
5.600
1.000
9.350
0.750
1.650
6.000
0.800
3.100
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 966 A-Z - Cross recessed countersunk Z (oval) head screws, thread with ...
Fabory
13.02.2023
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 966 - Stainless steel A2, cross-slot phillips
Böllhoff
26.10.2021
GN 438 - Spacer disks and foot disks, Type A, Mounting with fixing hole
JW Winco
25.06.2024
TAL07 - Cross recessed pan head screws with washers
Yiheda 3D Electronic Gallery
09.05.2024
ISO 7047 Z (DIN 966 A) - FN 337 - rostfrei A2 - Slotted raised countersunk ...
SFS Group Schweiz AG
17.06.2024
DIN 964 A - Slotted raised countersunk (oval) head screws, Thread to the he...
Fabory
13.02.2023
Reference 62221 - Raised countersunk head machine screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 49578 - Slotted Phillips pan head machine screws, Full thread and coarse...
Bossard Inch
29.11.2018
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
DIN 966 - Stainless steel A2, cross-slot pozidrive
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表