Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈6900 - Sechskantschrauben mit unterlegscheibe
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_6900_asmtab.prj},{NB=DIN ≈6900 M5x12 24904.050.012},{CNSORDERNO=24904.050.012},{D=5.000},{L=12.000},{PACKAGING=MIN},{VARIANT=0},{FABNETWEIGHT=2.980},{P=0.800},{C=0.500},{DA=4.700},{DW=6.880},{E=10.000},{K=3.500},{R=0.200},{S=8.000},{N=1.200},{RIDG1=3.600},{NENNID=M5X12},{BRAND=Fabory},{STANDARD=DIN ≈6900},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=5.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=ISO≈10644},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492645821},{INTRASTATCODE=7318158290},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000889},{FAB_NENN=M20x200},{FAB_GEO=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTION
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
P
Threaded pitch
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
N
Schnitt breite
[mm]
DIN ≈6900 M4x10
24904.040.010
M4X10
4.000
10.000
Fabory
DIN ≈6900
Metric thread
Right
Fully threaded
Hex head bolt fully threa...
Steel
5.8
Zinc plated yellow passiv...
Hexagon head
Slotted
0.00197
ISO≈10644
Y
8715492645807
7318158290
31161504
EC000889
0.700
0.400
3.800
6.030
8.000
2.800
0.200
7.000
1.200
DIN ≈6900 M4x16
24904.040.016
M4X16
4.000
16.000
Fabory
DIN ≈6900
Metric thread
Right
Fully threaded
Hex head bolt fully threa...
Steel
5.8
Zinc plated yellow passiv...
Hexagon head
Slotted
0.00224
ISO≈10644
Y
8715492645814
7318158290
31161504
EC000889
0.700
0.400
3.800
6.030
8.000
2.800
0.200
7.000
1.200
DIN ≈6900 M5x12
24904.050.012
M5X12
5.000
12.000
Fabory
DIN ≈6900
Metric thread
Right
Steel
5.8
Zinc plated yellow passiv...
Hexagon head
Slotted
0.00298
ISO≈10644
Y
8715492645821
7318158290
31161504
EC000889
0.800
0.500
4.700
6.880
10.000
3.500
0.200
8.000
1.200
DIN ≈6900 M5x18
24904.050.018
M5X18
5.000
18.000
Fabory
DIN ≈6900
Metric thread
Right
Steel
5.8
Zinc plated yellow passiv...
Hexagon head
Slotted
0.00394
ISO≈10644
Y
8715492645838
7318158290
31161504
EC000889
0.800
0.500
4.700
6.880
10.000
3.500
0.200
8.000
1.200
DIN ≈6900 M6x12
24904.060.012
M6X12
6.000
12.000
Fabory
DIN ≈6900
Metric thread
Right
Fully threaded
Hex head bolt fully threa...
Steel
5.8
Zinc plated yellow passiv...
Hexagon head
Slotted
0.00590
ISO≈10644
Y
8715492645845
7318158290
31161504
EC000889
1.000
0.500
5.600
8.880
12.000
4.000
0.250
10.000
1.600
DIN ≈6900 M6x18
24904.060.018
M6X18
6.000
18.000
Fabory
DIN ≈6900
Metric thread
Right
Fully threaded
Hex head bolt fully threa...
Steel
5.8
Zinc plated yellow passiv...
Hexagon head
Slotted
0.00627
ISO≈10644
Y
8715492645852
7318158290
31161504
EC000889
1.000
0.500
5.600
8.880
12.000
4.000
0.250
10.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
07214 - Hexagon nuts with polyamide thread lock thin type, DIN 985
norelem
30.05.2024
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
DIN ≈6923 - Hexagon nuts with flange
Fabory
13.02.2023
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
Nut - Nut
Aircomp
03.04.2023
Flange
Alfa Laval
25.01.2021
ASME B18.22.1 Type A Selected Sizes Plain Washers - Plain Washers Type A Se...
Fabory
13.02.2023
Washer US - Washer US
Sikla
08.04.2024
BN 380 - Phillips cheese head machine screws form H (SN 213307; ISO 7048 H)...
Bossard Catalog
31.10.2023
BN 5258 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
26.01.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表