Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din7997_z.prj},{NB=Holzschraube DIN 7997 4.5x45-Z 51876.045.045(High)},{CNSORDERNO=51876.045.045},{D=4.50},{L=45},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=4.650},{P=2.000},{DS=4.500},{DK=8.300},{K=2.350},{MH=4.600},{TH=2.100},{MZ=4.400},{TZ=2.050},{FM=2.0},{NENNID=4,5X45MM},{BRAND=Fabory},{STANDARD=DIN 7997 Z},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=NEN2253,NFE25-601},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494144995},{INTRASTATCODE=73181210},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4.5x45-Z},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Distance
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
DK
Head diameter
[mm]
K
Head height max.
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature min.
[mm]
Wood screw DIN 7997 3x12-...
51876.030.012
3X12MM
3.00
12
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00049
NEN2253,NFE25-601
Y
8715492312969
73181210
23-11-01-11
31161508
EC000888
200
2.100
1.350
7.200
3.000
5.600
1.650
3.000
1.760
Wood screw DIN 7997 3x16-...
51876.030.016
3X16MM
3.00
16
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00088
NEN2253,NFE25-601
Y
8715492312976
73181210
23-11-01-11
31161508
EC000888
200
2.100
1.350
9.600
3.000
5.600
1.650
3.000
1.760
Wood screw DIN 7997 3x20-...
51876.030.020
3X20MM
3.00
20
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00106
NEN2253,NFE25-601
Y
8715492312983
73181210
23-11-01-11
31161508
EC000888
200
2.100
1.350
12.000
3.000
5.600
1.650
3.000
1.760
Wood screw DIN 7997 3x25-...
51876.030.025
3X25MM
3.00
25
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00130
NEN2253,NFE25-601
Y
8715492312990
73181210
23-11-01-11
31161508
EC000888
200
2.100
1.350
15.000
3.000
5.600
1.650
3.000
1.760
Wood screw DIN 7997 3x30-...
51876.030.030
3X30MM
3.00
30
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00154
NEN2253,NFE25-601
Y
8715494144957
73181210
23-11-01-11
31161508
EC000888
200
2.100
1.350
18.000
3.000
5.600
1.650
3.000
1.760
Wood screw DIN 7997 3.5x1...
51876.035.016
3,5X16MM
3.50
16
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00117
NEN2253,NFE25-601
Y
8715492313003
73181210
23-11-01-11
31161508
EC000888
200
2.400
1.600
9.600
3.500
6.500
1.930
4.000
1.600
Wood screw DIN 7997 3.5x2...
51876.035.020
3,5X20MM
3.50
20
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00117
NEN2253,NFE25-601
Y
8715492313010
73181210
23-11-01-11
31161508
EC000888
200
2.400
1.600
12.000
3.500
6.500
1.930
4.000
1.600
Wood screw DIN 7997 3.5x2...
51876.035.025
3,5X25MM
3.50
25
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00173
NEN2253,NFE25-601
Y
8715492313027
73181210
23-11-01-11
31161508
EC000888
200
2.400
1.600
15.000
3.500
6.500
1.930
4.000
1.600
Wood screw DIN 7997 3.5x3...
51876.035.030
3,5X30MM
3.50
30
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00158
NEN2253,NFE25-601
Y
8715492313034
73181210
23-11-01-11
31161508
EC000888
200
2.400
1.600
18.000
3.500
6.500
1.930
4.000
1.600
Wood screw DIN 7997 3.5x3...
51876.035.035
3,5X35MM
3.50
35
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00182
NEN2253,NFE25-601
Y
8715494144964
73181210
23-11-01-11
31161508
EC000888
200
2.400
1.600
21.000
3.500
6.500
1.930
4.000
1.600
Wood screw DIN 7997 3.5x4...
51876.035.040
3,5X40MM
3.50
40
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00207
NEN2253,NFE25-601
Y
8715492313041
73181210
23-11-01-11
31161508
EC000888
200
2.400
1.600
24.000
3.500
6.500
1.930
4.000
1.600
Wood screw DIN 7997 4x16-...
51876.040.016
4X16MM
4.00
16
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00113
NEN2253,NFE25-601
Y
8715492313058
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
9.600
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x20-...
51876.040.020
4X20MM
4.00
20
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00179
NEN2253,NFE25-601
Y
8715492313065
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
12.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x25-...
51876.040.025
4X25MM
4.00
25
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00217
NEN2253,NFE25-601
Y
8715492313072
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
15.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x30-...
51876.040.030
4X30MM
4.00
30
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00255
NEN2253,NFE25-601
Y
8715492313089
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
18.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x35-...
51876.040.035
4X35MM
4.00
35
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00294
NEN2253,NFE25-601
Y
8715492313096
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
21.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x40-...
51876.040.040
4X40MM
4.00
40
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00322
NEN2253,NFE25-601
Y
8715492313102
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
24.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x45-...
51876.040.045
4X45MM
4.00
45
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00320
NEN2253,NFE25-601
Y
8715492313119
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
27.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x50-...
51876.040.050
4X50MM
4.00
50
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00356
NEN2253,NFE25-601
Y
8715492313126
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
30.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4x60-...
51876.040.060
4X60MM
4.00
60
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00423
NEN2253,NFE25-601
Y
8715494144971
73181210
23-11-01-11
31161508
EC000888
200
2.800
1.800
36.000
4.000
7.500
2.200
4.200
1.850
Wood screw DIN 7997 4.5x2...
51876.045.020
4,5X20MM
4.50
20
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00222
NEN2253,NFE25-601
Y
8715492313133
73181210
23-11-01-11
31161508
EC000888
200
3.100
2.000
12.000
4.500
8.300
2.350
4.400
2.050
Wood screw DIN 7997 4.5x2...
51876.045.025
4,5X25MM
4.50
25
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00271
NEN2253,NFE25-601
Y
8715492313140
73181210
23-11-01-11
31161508
EC000888
200
3.100
2.000
15.000
4.500
8.300
2.350
4.400
2.050
Wood screw DIN 7997 4.5x3...
51876.045.030
4,5X30MM
4.50
30
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00319
NEN2253,NFE25-601
Y
8715492313157
73181210
23-11-01-11
31161508
EC000888
200
3.100
2.000
18.000
4.500
8.300
2.350
4.400
2.050
Wood screw DIN 7997 4.5x3...
51876.045.035
4,5X35MM
4.50
35
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00368
NEN2253,NFE25-601
Y
8715494144988
73181210
23-11-01-11
31161508
EC000888
200
3.100
2.000
21.000
4.500
8.300
2.350
4.400
2.050
Wood screw DIN 7997 4.5x4...
51876.045.040
4,5X40MM
4.50
40
Fabory
DIN 7997 Z
Wood screw
Stainless steel
A2
Countersunk head
Pozidriv
0.00417
NEN2253,NFE25-601
Y
8715492313164
73181210
23-11-01-11
31161508
EC000888
200
3.100
2.000
24.000
4.500
8.300
2.350
4.400
2.050
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
DIN 97 - Slotted countersunk flat head wood screws
Fabory
13.02.2023
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
Fabory
13.02.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
BN 48755 - Phillips flat head tapping screws type AB, Steel, Case Hardened,...
Bossard Inch
29.11.2018
V.2BFC - POZIDRIVE CSK HEAD WOOD SCREWS DIN 7997 Inox A2 / S.S 304
FG INOX
25.04.2023
DIN 7996 H - Cross recessed half round head wood screws, form H
Fabory
13.02.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
BN 5948 - Pozi flat countersunk head wood screws form Z (DIN 7997), steel c...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表