Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7967 - Slotted screw insert
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_7967.prj},{NB=Sicherungsmutter DIN 7967 M18 12530.180.001(High)},{CNSORDERNO=12530.180.001},{D=18.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=4.100},{P=2.500},{D2=15.500},{E=31.200},{M=5.500},{S=27.000},{KG1=4.100},{T=0.700},{U=5.500},{V=20.500},{KG=4.100},{N=6.000},{NENNID=M18},{BRAND=Fabory},{STANDARD=DIN 7967},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Self-locking counter nut PAL},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NFE27-460},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492579331},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-90},{UNSPSC=31161727},{ETIM=EC002382},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall height
[mm]
S
Width across flats
[mm]
T
Thickness of sheet
[mm]
U
min.
[mm]
V
min.
[mm]
KG
Weight kg/1000 pieces
[Kg]
N
Lock teeth
[mm]
Slotted screw insert DIN ...
51735.040.001
M4
4.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A2
Hexagon
0.00017
NF?E27-460
Y
8715494140393
7318163990
23-11-07-90
31161727
EC002382
500
0.700
3.500
8.100
2.500
7.000
0.300
2.500
5.700
0.170
6.000
Slotted screw insert DIN ...
55735.040.001
M4
4.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A4
Hexagon
0.00000
NF?E27-460
Y
8715494603805
7318163990
23-11-07-90
31161727
EC002382
500
0.700
3.500
8.100
2.500
7.000
0.300
2.500
5.700
0.170
6.000
Slotted screw insert DIN ...
12530.050.001
M5
5.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Zinc plated
Hexagon
0.00028
NFE27-460
Y
8715492579263
7318166090
23-11-07-90
31161727
EC002382
200
0.800
4.500
9.200
2.500
8.000
0.400
2.500
6.500
0.280
6.000
Slotted screw insert DIN ...
51735.050.001
M5
5.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A2
Hexagon
0.00028
NF?E27-460
Y
8715494140409
7318163990
23-11-07-90
31161727
EC002382
500
0.800
4.500
9.200
2.500
8.000
0.400
2.500
6.500
0.280
6.000
Slotted screw insert DIN ...
55735.050.001
M5
5.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A4
Hexagon
0.00000
NF?E27-460
Y
8715494603812
7318163990
23-11-07-90
31161727
EC002382
500
0.800
4.500
9.200
2.500
8.000
0.400
2.500
6.500
0.280
6.000
Slotted screw insert DIN ...
12529.060.001
M6
6.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Plain
Hexagon
0.00040
NFE27-460
Y
8717077246799
7318166090
23-11-07-90
31161727
EC002382
1000
1.000
5.300
11.500
3.000
10.000
0.400
3.000
8.000
0.400
6.000
Slotted screw insert DIN ...
12530.060.001
M6
6.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Zinc plated
Hexagon
0.00040
NFE27-460
Y
8715492579270
7318166090
23-11-07-90
31161727
EC002382
200
1.000
5.300
11.500
3.000
10.000
0.400
3.000
8.000
0.400
6.000
Slotted screw insert DIN ...
51735.060.001
M6
6.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A2
Hexagon
0.00040
NF?E27-460
Y
8715492307798
7318163990
23-11-07-90
31161727
EC002382
200
1.000
5.300
11.500
3.000
10.000
0.400
3.000
8.000
0.400
6.000
Slotted screw insert DIN ...
55735.060.001
M6
6.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A4
Hexagon
0.00040
NF?E27-460
Y
8715494513784
7318163990
23-11-07-90
31161727
EC002382
100
1.000
5.300
11.500
3.000
10.000
0.400
3.000
8.000
0.400
6.000
Slotted screw insert DIN ...
12529.080.001
M8
8.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Plain
Hexagon
0.00090
NFE27-460
Y
8717077246805
7318166090
23-11-07-90
31161727
EC002382
1000
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
Slotted screw insert DIN ...
12530.080.001
M8
8.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Zinc plated
Hexagon
0.00090
NFE27-460
Y
8715492579287
7318166090
23-11-07-90
31161727
EC002382
100
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
Slotted screw insert DIN ...
12531.080.001
M8
8.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Hot dip galvanized
Hexagon
0.00102
NFE27-460
Y
8717077067691
73181699
23-11-07-90
31161727
EC002382
100
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
Slotted screw insert DIN ...
51735.080.001
M8
8.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A2
Hexagon
0.00090
NF?E27-460
Y
8715492307804
7318163990
23-11-07-90
31161727
EC002382
100
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
Slotted screw insert DIN ...
55735.080.001
M8
8.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A4
Hexagon
0.00090
NF?E27-460
Y
8715494513791
7318163990
23-11-07-90
31161727
EC002382
100
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
Slotted screw insert DIN ...
12529.100.001
M10
10.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Plain
Hexagon
0.00140
NFE27-460
Y
8717077246812
7318166090
23-11-07-90
31161727
EC002382
1000
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
Slotted screw insert DIN ...
12530.100.001
M10
10.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Zinc plated
Hexagon
0.00140
NFE27-460
Y
8715492579294
7318166090
23-11-07-90
31161727
EC002382
100
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
Slotted screw insert DIN ...
12531.100.001
M10
10.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Hot dip galvanized
Hexagon
0.00140
NFE27-460
Y
8715494514347
73181699
23-11-07-90
31161727
EC002382
100
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
Slotted screw insert DIN ...
51735.100.001
M10
10.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A2
Hexagon
0.00140
NF?E27-460
Y
8715492307811
7318163990
23-11-07-90
31161727
EC002382
100
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
Slotted screw insert DIN ...
55735.100.001
M10
10.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A4
Hexagon
0.00140
NF?E27-460
Y
8715494272605
7318163990
23-11-07-90
31161727
EC002382
100
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
Slotted screw insert DIN ...
12529.120.001
M12
12.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Plain
Hexagon
0.00190
NFE27-460
Y
8717077246829
7318166090
23-11-07-90
31161727
EC002382
1000
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
Slotted screw insert DIN ...
12530.120.001
M12
12.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Zinc plated
Hexagon
0.00190
NFE27-460
Y
8715492579300
7318166090
23-11-07-90
31161727
EC002382
100
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
Slotted screw insert DIN ...
12531.120.001
M12
12.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Hot dip galvanized
Hexagon
0.00190
NFE27-460
Y
8715494514354
73181699
23-11-07-90
31161727
EC002382
100
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
Slotted screw insert DIN ...
51735.120.001
M12
12.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A2
Hexagon
0.00190
NF?E27-460
Y
8715492307828
7318163990
23-11-07-90
31161727
EC002382
50
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
Slotted screw insert DIN ...
55735.120.001
M12
12.000
Fabory
DIN ?7967
Metric thread
Right
Self-locking counter nut ...
Stainless steel
A4
Hexagon
0.00190
NF?E27-460
Y
8715494272612
7318163990
23-11-07-90
31161727
EC002382
100
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
Slotted screw insert DIN ...
12530.140.001
M14
14.000
Fabory
DIN 7967
Metric thread
Right
Self-locking counter nut ...
Steel
Zinc plated
Hexagon
0.00250
NFE27-460
Y
8715492579317
7318166090
23-11-07-90
31161727
EC002382
100
2.000
12.000
25.400
5.000
22.000
0.600
5.000
16.000
2.500
6.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7967 - Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Reference 62608 - Pal self locking counter nut DIN 7967 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 72700 - Pal self locking counter nut DIN 7967 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
EN 14399-4 - Hexagon nuts
Fabory
21.04.2022
MAE-MUTTER-KOLBENST-LG - Nuts for the Piston Rod Bearing, Material Steel zi...
MÄDLER
26.04.2024
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
DIN 7965 - Screwed inserts
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
EN 14399-6 - High strength structural washer
Fabory
21.04.2022
GN 706.3 NI - Stainless Steel-Threaded set collars
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表