Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6339 - Washers for clamping devices
Fabory
13 Systems Furniture & security fasteners
Powered by
CAD模型選擇
{fabory/13_systems_furniture_and_securit_fasteners/din_6340.prj},{NB=Scheibe DIN 6340 13 16229.120.001(High)},{CNSORDERNO=16229.120.001},{NENNID=M12},{D=12.000},{BRAND=Fabory},{STANDARD=DIN 6340},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=350+80 HV30},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NFE25-518},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494514538},{INTRASTATCODE=73182200},{ECLASS=23-09-01-01},{UNSPSC=31161801},{ETIM=EC000098},{VARIANT=0},{PACKAGING=100},{FAB_NENN=13},{FAB_GEO=},{FAB_ARTICLENUMBER=16229.120.001},{FABNETWEIGHT=27.660},{DA=13.000},{DW=35.000},{H=5.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_6340.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter H14
[mm]
DW
Outer diameter h14
[mm]
H
Height
[mm]
Washer DIN 6340 6.4
16205.060.001
M6
6.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.00410
NFE25-518
Y
4020772082819
73182200
23-09-01-01
31161801
EC000098
50
6.400
17.000
3.000
Washer DIN 6340 6.4
16229.060.001
M6
6.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.00460
NFE25-518
Y
8715494514507
73182200
23-09-01-01
31161801
EC000098
100
6.400
17.000
3.000
Washer DIN 6340 8.4
16205.080.001
M8
8.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.00940
NFE25-518
Y
4020772082826
73182200
23-09-01-01
31161801
EC000098
50
8.400
23.000
4.000
Washer DIN 6340 8.4
16229.080.001
M8
8.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.01023
NFE25-518
Y
8715494514514
73182200
23-09-01-01
31161801
EC000098
100
8.400
23.000
4.000
Washer DIN 6340 10.5
16205.100.001
M10
10.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.01456
NFE25-518
Y
4020772082833
73182200
23-09-01-01
31161801
EC000098
50
10.500
28.000
4.000
Washer DIN 6340 10.5
16229.100.001
M10
10.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.01660
NFE25-518
Y
8715494514521
73182200
23-09-01-01
31161801
EC000098
100
10.500
28.000
4.000
Washer DIN 6340 13
16205.120.001
M12
12.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.02747
NFE25-518
Y
4020772082840
73182200
23-09-01-01
31161801
EC000098
50
13.000
35.000
5.000
Washer DIN 6340 15
16205.140.001
M14
14.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.04000
NFE25-518
Y
4020772082857
73182200
23-09-01-01
31161801
EC000098
50
15.000
40.000
5.000
Washer DIN 6340 13
16229.120.001
M12
12.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.02766
NFE25-518
Y
8715494514538
73182200
23-09-01-01
31161801
EC000098
100
13.000
35.000
5.000
Washer DIN 6340 15
16229.140.001
M14
14.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.04028
NFE25-518
Y
8717077068179
73182200
23-09-01-01
31161801
EC000098
100
15.000
40.000
5.000
Washer DIN 6340 17
16205.160.001
M16
16.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.05700
NFE25-518
Y
4020772082864
73182200
23-09-01-01
31161801
EC000098
25
17.000
45.000
6.000
Washer DIN 6340 17
16229.160.001
M16
16.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.05656
NFE25-518
Y
8715494514545
73182200
23-09-01-01
31161801
EC000098
100
17.000
45.000
6.000
Washer DIN 6340 21
16205.200.001
M20
20.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.06814
NFE25-518
Y
4020772082888
73182200
23-09-01-01
31161801
EC000098
10
21.000
50.000
6.000
Washer DIN 6340 21
16229.200.001
M20
20.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.06656
NFE25-518
Y
8715494514552
73182200
23-09-01-01
31161801
EC000098
100
21.000
50.000
6.000
Washer DIN 6340 25
16205.240.001
M24
24.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.12476
NFE25-518
Y
4020772082901
73182200
23-09-01-01
31161801
EC000098
10
25.000
60.000
8.000
Washer DIN 6340 25
16229.240.001
M24
24.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.13230
NFE25-518
Y
8717077037113
73182200
23-09-01-01
31161801
EC000098
10
25.000
60.000
8.000
Washer DIN 6340 31
16205.300.001
M30
30.000
Fabory
DIN 6339
Steel
350+80 HV30
Plain
0.15000
NFE25-518
Y
4020772082925
73182200
23-09-01-01
31161801
EC000098
10
31.000
68.000
10.000
Washer DIN 6340 31
16229.300.001
M30
30.000
Fabory
DIN 6339
Steel
350+80 HV30
Zinc plated
0.20340
NFE25-518
Y
8717077037120
73182200
23-09-01-01
31161801
EC000098
10
31.000
68.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 929 - Hexagonal weld nuts
Fabory
13.02.2023
DIN 787 - Screws for T-slots
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
MNB/MDNB - Cylinder With Lock Double Acting Single Rod
SMC
28.09.2023
DIN 6330 B - Hexagon nuts, 1.5d height
Fabory
13.02.2023
DIN6340-SCHEIBEN-EX-STARK - Washers DIN 6340 (extra thick), Quenched and te...
MÄDLER
26.04.2024
DIN 7349 - Washers for bolts with heavy style spring pins
Fabory
13.02.2023
DIN 6340 - Washers
Ganter
12.04.2024
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
K0867 - Washers for clamps steel or aluminium DIN 6340
KIPP
27.05.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表