目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XERVZ-..LR/SR - Non-return valves with male adaptor thread, profile sealing ring form E acc. ISO 1179-2, inflow side at tube connection, without nut and cutting ring
EXMAR
Valves
Powered by
CAD模型選擇
{exmar/valves/xervz_lr_sr.prj},{NB=XERVZ-42LR 3.2 WD 806.3111.992.20},{TYPE=XERVZ-42LR 3.2 WD},{MATNR=806.3111.992.20},{SERIE=L},{PN=250},{D1=42},{D2=55},{G=1 1/2},{M1=52x2.0},{L=79.5},{L2=68.5},{L3=22.0},{SW2=60},{SW3=60},{E=28.0},{KG=1257}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XERVZ-06LR 1.8 WD 806.311...
XERVZ-06LR 1.8 WD
806.3111.100.20
L
500
6
14
1/8
12x1.5
35.0
28.0
8.0
17
17
4.0
46
XERVZ-08LR 1.4 WD 806.311...
XERVZ-08LR 1.4 WD
806.3111.170.20
L
500
8
19
1/4
14x1.5
36.5
29.5
12.0
19
19
6.0
62
XERVZ-10LR 1.4 WD 806.311...
XERVZ-10LR 1.4 WD
806.3111.270.20
L
500
10
19
1/4
16x1.5
45.5
38.5
12.0
24
24
7.0
108
XERVZ-12LR 3.8 WD 806.311...
XERVZ-12LR 3.8 WD
806.3111.390.20
L
400
12
22
3/8
18x1.5
49.0
42.0
12.0
30
30
11.0
171
XERVZ-15LR 1.2 WD 806.311...
XERVZ-15LR 1.2 WD
806.3111.534.20
L
400
15
27
1/2
22x1.5
52.0
45.0
14.0
30
30
11.0
206
XERVZ-18LR 1.2 WD 806.311...
XERVZ-18LR 1.2 WD
806.3111.646.20
L
400
18
27
1/2
26x1.5
57.5
50.0
14.0
36
36
14.0
320
XERVZ-22LR 3.4 WD 806.311...
XERVZ-22LR 3.4 WD
806.3111.768.20
L
250
22
32
3/4
30x2.0
62.5
55.0
16.0
46
46
18.0
521
XERVZ-28LR 1.1 WD 806.311...
XERVZ-28LR 1.1 WD
806.3111.850.20
L
250
28
40
1
36x2.0
70.5
63.0
18.0
50
50
24.0
644
XERVZ-35LR 5.4 WD 806.311...
XERVZ-35LR 5.4 WD
806.3111.944.20
L
250
35
50
1 1/4
45x2.0
79.5
69.0
20.0
60
60
28.0
1138
XERVZ-42LR 3.2 WD 806.311...
XERVZ-42LR 3.2 WD
806.3111.992.20
L
250
42
55
1 1/2
52x2.0
79.5
68.5
22.0
60
60
28.0
1257
XERVZ-06SR 1.4 WD 806.311...
XERVZ-06SR 1.4 WD
806.3111.110.30
S
800
6
19
1/4
14x1.5
38.5
31.5
12.0
19
17
4.0
64
XERVZ-08SR 1.4 WD 806.311...
XERVZ-08SR 1.4 WD
806.3111.170.30
S
800
8
19
1/4
16x1.5
38.5
31.5
12.0
19
19
6.0
68
XERVZ-10SR 3.8 WD 806.311...
XERVZ-10SR 3.8 WD
806.3111.280.30
S
800
10
22
3/8
18x1.5
45.5
38.0
12.0
24
24
7.0
124
XERVZ-12SR 3.8 WD 806.311...
XERVZ-12SR 3.8 WD
806.3111.390.30
S
630
12
22
3/8
20x1.5
49.0
41.5
12.0
30
30
11.0
173
XERVZ-14SR 1.2 WD 806.311...
XERVZ-14SR 1.2 WD
806.3111.504.30
S
630
14
27
1/2
22x1.5
52.5
44.5
14.0
30
30
11.0
204
XERVZ-16SR 1.2 WD 806.311...
XERVZ-16SR 1.2 WD
806.3111.566.30
S
630
16
27
1/2
24x1.5
55.0
46.5
14.0
30
30
11.0
220
XERVZ-20SR 3.4 WD 806.311...
XERVZ-20SR 3.4 WD
806.3111.704.30
S
420
20
32
3/4
30x2.0
62.5
52.0
16.0
36
36
14.0
382
XERVZ-25SR 1.1 WD 806.311...
XERVZ-25SR 1.1 WD
806.3111.810.30
S
420
25
40
1
36x2.0
66.5
54.5
18.0
46
46
18.0
616
XERVZ-30SR 5.4 WD 806.311...
XERVZ-30SR 5.4 WD
806.3111.902.30
S
420
30
50
1 1/4
42x2.0
77.5
64.0
20.0
50
50
24.0
834
XERVZ-38SR 3.2 WD 806.311...
XERVZ-38SR 3.2 WD
806.3111.953.30
S
420
38
55
1 1/2
52x2.0
85.5
69.5
22.0
60
60
28.0
1330
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表