目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EMAS-..L-NPT/S-NPT - Adjustable manometer fittings NPT, pre-assembled on standpipe side
EXMAR
Tube fittings
Female adaptor/Manometer fittings
Adjustable manometer unions
Powered by
CAD模型選擇
{exmar/tube_fitting/female_stud-manometer_fitting/adjustable_manometer_couplings/emas_l_npt_s_npt.prj},{NB=EMAS-12LNPT 1.4 708.0236.380.20},{TYPE=EMAS-12LNPT 1.4},{MATNR=708.0236.380.20},{SERIE=L},{PN=400},{D1=12},{NPT=1/4},{M1=18x1.5},{L1=40.5},{L2=21.0},{L3=14.0},{SW1=22},{SW2=19},{E=8.0},{KG=76},{X1=1.0},{M=18},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
EMAS-06LNPT 1.4 708.0236....
EMAS-06LNPT 1.4
708.0236.110.20
L
500
6
1/4
12x1.5
38.0
19.5
14.0
14
19
3.2
48
EMAS-08LNPT 1.4 708.0236....
EMAS-08LNPT 1.4
708.0236.170.20
L
500
8
1/4
14x1.5
38.0
21.0
14.0
17
19
5.0
54
EMAS-10LNPT 1.4 708.0236....
EMAS-10LNPT 1.4
708.0236.270.20
L
500
10
1/4
16x1.5
39.5
21.0
14.0
19
19
6.5
62
EMAS-12LNPT 1.4 708.0236....
EMAS-12LNPT 1.4
708.0236.380.20
L
400
12
1/4
18x1.5
40.5
21.0
14.0
22
19
8.0
76
EMAS-06SNPT 1.2 708.0236....
EMAS-06SNPT 1.2
708.0236.125.30
S
800
6
1/2
14x1.5
45.0
20.0
18.0
17
27
3.2
104
EMAS-08SNPT 1.2 708.0236....
EMAS-08SNPT 1.2
708.0236.185.30
S
800
8
1/2
16x1.5
46.0
21.0
18.0
19
27
4.0
110
EMAS-10SNPT 1.2 708.0236....
EMAS-10SNPT 1.2
708.0236.285.30
S
800
10
1/2
18x1.5
47.0
22.0
18.0
22
27
6.0
123
EMAS-12SNPT 1.2 708.0236....
EMAS-12SNPT 1.2
708.0236.400.30
S
630
12
1/2
20x1.5
47.5
22.5
18.0
24
27
7.0
132
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表