目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EWKO-..L 45 - Adjustable elbow fittings 45° with taper and O-ring
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/ewko_l_45.prj},{NB=EWKO-15L 45 708.2660.150.20},{TYPE=EWKO-15L 45},{MATNR=708.2660.150.20},{SERIE=L},{PN=315},{D1=15},{M1=22x1.5},{L1=33.5},{L2=17.0},{L3=32.5},{SW1=27},{SW2=19},{E1=12.0},{E2=10.0},{KG=181},{M=22},{P=1.5},{X1=17.0},{X2=19.0},{X3=3.0},{X4=20.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
KG
Weight
[g/Pcs]
EWKO-06L 45 708.2660.060....
EWKO-06L 45
708.2660.060.20
L
315
6
12x1.5
24.0
9.0
26.0
14
12
45
EWKO-08L 45 708.2660.080....
EWKO-08L 45
708.2660.080.20
L
315
8
14x1.5
27.0
12.0
27.5
17
12
63
EWKO-10L 45 708.2660.100....
EWKO-10L 45
708.2660.100.20
L
315
10
16x1.5
27.5
12.0
29.0
19
14
82
EWKO-12L 45 708.2660.120....
EWKO-12L 45
708.2660.120.20
L
315
12
18x1.5
29.5
14.0
29.5
22
17
112
EWKO-15L 45 708.2660.150....
EWKO-15L 45
708.2660.150.20
L
315
15
22x1.5
33.5
17.0
32.5
27
19
181
EWKO-18L 45 708.2660.180....
EWKO-18L 45
708.2660.180.20
L
315
18
26x1.5
33.5
16.5
35.5
32
24
253
EWKO-22L 45 708.2660.220....
EWKO-22L 45
708.2660.220.20
L
160
22
30x2.0
36.5
18.5
38.5
36
27
340
EWKO-28L 45 708.2660.280....
EWKO-28L 45
708.2660.280.20
L
160
28
36x2.0
40.5
23.0
41.5
41
36
490
EWKO-35L 45 708.2660.350....
EWKO-35L 45
708.2660.350.20
L
160
35
45x2.0
49.5
26.5
51.0
50
41
741
EWKO-42L 45 708.2660.420....
EWKO-42L 45
708.2660.420.20
L
160
42
52x2.0
50.0
26.0
56.0
60
50
1117
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表