目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUPU - EUPU mounting plate
ETA
ENUX Cabinets
Accessories
Mounting Plate
Powered by
CAD模型選擇
{eta/enux/accessories/plates/eupu.prj},{NB=EUPU-060120(-LOD350)},{CODE=EUPU-060120},{LODDEST=architecture},{LODLEVEL=350},{DESCRGEN=PIASTRA MODULARE ENUX 600X1200},{MAT=Lamiera d'acciaio sendzimir},{SMAT=2,0mm},{L=490},{H=1165},{WEIGHT=9.9},{PFOR=Pezzo singolo completo di accessori di montaggio.},{CONF=1 pz.},{PACK=Film termoplastico},{WEIGHTPACK=10.10},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=9.900},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
L
[mm]
H
[mm]
WEIGHT
Weight
[kg]
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
EUPU-060020
EUPU-060020
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
165
1.18
Single piece complete wit...
1 pc.
Thermoplastic film
1.38
ETAE.EUPU-060020.edz
EUPU-060030
EUPU-060030
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
265
1.82
Single piece complete wit...
1 pc.
Thermoplastic film
2.02
ETAE.EUPU-060030.edz
EUPU-060040
EUPU-060040
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
365
3.3
Single piece complete wit...
1 pc.
Thermoplastic film
3.5
ETAE.EUPU-060040.edz
EUPU-060050
EUPU-060050
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
455
3.8
Single piece complete wit...
1 pc.
Thermoplastic film
4
ETAE.EUPU-060050.edz
EUPU-060060
EUPU-060060
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
565
4.8
Single piece complete wit...
1 pc.
Thermoplastic film
5
ETAE.EUPU-060060.edz
EUPU-060070
EUPU-060070
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
665
6
Single piece complete wit...
1 pc.
Thermoplastic film
6.2
ETAE.EUPU-060070.edz
EUPU-060080
EUPU-060080
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
765
6.3
Single piece complete wit...
1 pc.
Thermoplastic film
6.5
ETAE.EUPU-060080.edz
EUPU-060090
EUPU-060090
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
865
5.86
Single piece complete wit...
1 pc.
Thermoplastic film
6.06
ETAE.EUPU-060090.edz
EUPU-060100
EUPU-060100
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
965
8.30
Single piece complete wit...
1 pc.
Thermoplastic film
8.5
ETAE.EUPU-060100.edz
EUPU-060120
EUPU-060120
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
490
1165
9.9
Single piece complete wit...
1 pc.
Thermoplastic film
10.10
ETAE.EUPU-060120.edz
EUPU-080020
EUPU-080020
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
165
2.8
Single piece complete wit...
1 pc.
Thermoplastic film
3
ETAE.EUPU-080020.edz
EUPU-080030
EUPU-080030
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
265
3.3
Single piece complete wit...
1 pc.
Thermoplastic film
3.5
ETAE.EUPU-080030.edz
EUPU-080040
EUPU-080040
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
365
4.3
Single piece complete wit...
1 pc.
Thermoplastic film
4.5
ETAE.EUPU-080040.edz
EUPU-080050
EUPU-080050
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
465
5.3
Single piece complete wit...
1 pc.
Thermoplastic film
5.5
ETAE.EUPU-080050.edz
EUPU-080060
EUPU-080060
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
565
6.8
Single piece complete wit...
1 pc.
Thermoplastic film
7.0
ETAE.EUPU-080060.edz
EUPU-080070
EUPU-080070
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
665
6.3
Single piece complete wit...
1 pc.
Thermoplastic film
6.5
ETAE.EUPU-080070.edz
EUPU-080080
EUPU-080080
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
765
9.3
Single piece complete wit...
1 pc.
Thermoplastic film
9.5
ETAE.EUPU-080080.edz
EUPU-080090
EUPU-080090
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
865
10.5
Single piece complete wit...
1 pc.
Thermoplastic film
10.7
ETAE.EUPU-080090.edz
EUPU-080100
EUPU-080100
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
965
11.4
Single piece complete wit...
1 pc.
Thermoplastic film
11.6
ETAE.EUPU-080100.edz
EUPU-080120
EUPU-080120
E NUX Modular mounting pl...
Sendzimir sheet steel
2,0mm
690
1165
14
Single piece complete wit...
1 pc.
Thermoplastic film
14.2
ETAE.EUPU-080120.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表