1/2'' Valves
Electric Solenoid Valves
Ball Valves
Plastic Valves
Powered by
CAD模型選擇
{esvalves/ball20valves/plastic20valves/12f2272720valves.prj},{NB=BVP4CE-XR33-J},{SKU=BVP4CE-XR33-J},{PORT_SIZE=1/2\" Female NPT},{WIRING_TYPE=XR33 - 3 Wire},{VOLTAGE=9 to 24V AC},{BODY_MATERIAL=UPVC},{BALL_SEAT=PTFE},{GEARS=Metal},{BORE_TYPE=Full},{FLOW=Bi-Directional},{COMPONENTS=UPVC},{SEAL_MATERIAL=EPDM},{FLOW_RATE=UPVC},{ORIFICE_SIZE=15mm},{TEMP_RANGE=15 to 250° F / -10 to 120°C},{PRESSURE_RANGE=0 - 185 PSI (No Minimum)},{MAX_TORQUE=2 Nm},{POWER=500 mA while actuated},{COIL_CONNECTION=Lead Wires},{SUITABLE_MEDIA=*Water - Air - Fuel - *Etc},{ENCLOSURE_RATING=IP67 (NEMA 4 equivalent)},{LIFE_EXPECTANCY=70,000 Cycles},{LINK=https://www.electricsolenoidvalves.com/1-2-upvc-electric-ball-valve-3-wire/},{DEFAULTSORTATTR=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SKU
ⁿ/ₐ
PORT_SIZE
ⁿ/ₐ
WIRING_TYPE
ⁿ/ₐ
VOLTAGE
ⁿ/ₐ
BODY_MATERIAL
ⁿ/ₐ
BALL_SEAT
ⁿ/ₐ
GEARS
ⁿ/ₐ
BORE_TYPE
ⁿ/ₐ
FLOW
ⁿ/ₐ
COMPONENTS
ⁿ/ₐ
SEAL_MATERIAL
ⁿ/ₐ
FLOW_RATE
ⁿ/ₐ
ORIFICE_SIZE
[mm]
TEMP_RANGE
ⁿ/ₐ
PRESSURE_RANGE
ⁿ/ₐ
MAX_TORQUE
ⁿ/ₐ
POWER
ⁿ/ₐ
COIL_CONNECTION
ⁿ/ₐ
SUITABLE_MEDIA
ⁿ/ₐ
ENCLOSURE_RATING
ⁿ/ₐ
LIFE_EXPECTANCY
ⁿ/ₐ
BVP4CE-XR33-J
BVP4CE-XR33-J
1/2" Female NPT
XR33 - 3 Wire
9 to 24V AC
UPVC
PTFE
Metal
Full
Bi-Directional
UPVC
EPDM
UPVC
15mm
15 to 250° F / -10 to 120...
0 - 185 PSI (No Minimum)
2 Nm
500 mA while actuated
Lead Wires
*Water - Air - Fuel - *E...
IP67 (NEMA 4 equivalent)
70,000 Cycles
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表