SMC-2105 - Solenoid Valves - Single
Essentra Components
Pneumatics & Hydraulics
Control Valves, Manifolds & Mufflers
Solenoid Valves and Accessories
Solenoid Valves - Single
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v04000000/l3_v04060000/p170895/smc-2105_asmtab.prj},{NB=SMC-2110},{PN=SMC-2110},{AMERSID=1078236},{APACID=-},{EMEAID=-},{DESIGNTABLEFORSM=SMC-2110},{TYPE=24 V DC},{PORTNPTF=0.37500000},{CVFACTOR=2.00},{MAXOPERATINGCYCL=1200},{RESPONSETIME=20 or Less},{PPATH=smc-2105/smc-2105_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DESIGNTABLEFORSM
Design Table for: SMC-2104
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
PORTNPTF
Port NPTF
[Inch]
CVFACTOR
CV Factor
ⁿ/ₐ
MAXOPERATINGCYCL
Maximum Operating Cycles (CPM)
ⁿ/ₐ
RESPONSETIME
Response Time (MS)
ⁿ/ₐ
SMC-2105
SMC-2105
1078235
-
-
SMC-2105
24 V DC
1/4
0.83
1200
15 or Less
SMC-2110
SMC-2110
1078236
-
-
SMC-2110
24 V DC
3/8
2.00
1200
20 or Less
SMC-2125
SMC-2125
1078237
-
-
SMC-2125
24 V DC
1/4
0.67
600
20 or Less
SMC-2155
SMC-2155
1078238
-
-
SMC-2155
110 V DC
1/4
0.83
1200
15 or Less
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表