ZS-324 - Pipe Clamps - Beta "Smoothie" Clamps Twin
Essentra Components
Pneumatics & Hydraulics
Tubing, Hoses & Hose Accessories
Hose & Pipe Clamps, Channels & Straps
Pipe Clamps
Pipe Clamps - Beta "Smoothie" Clamps Twin
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/p170650/zs-324_asmtab.prj},{NB=ZS-334},{PN=ZS-334},{AMERSID=1075702},{APACID=-},{EMEAID=-},{GROUP=T5},{SAE=1},{A1=2.20},{A2=4.33},{LEN=4.17},{H1=1.25},{H2=2.12},{H3=2.81},{BOLT=5/16-18 x 2 3/8},{MAT=Steel},{WDTH=1.200},{R=0.118},{HT=1.053149606},{TSPS=1.420},{BCANG=45.000},{BC=0.019685039},{TR=0.039370079},{HLDIA=0.3375},{CBDIA=0.610},{CBDTH=0.3125},{PPATH=../p170635/p170635_asm_dir/zs-324/zs-324_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
SAE
SAE 100R1 Hose Size
ⁿ/ₐ
A1
A1 Tube Pipe Hole Spacing Center to Center
[Inch]
A2
A2 Outside Width
[Inch]
LEN
A3 Base Width
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-324
ZS-324
1075697
-
-
T2
1/4
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-326
ZS-326
1075698
-
-
T2
3/8
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-328
ZS-328
1075699
-
-
T3
1/2
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-330
ZS-330
1075700
-
-
T4
5/8
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Steel
ZS-332
ZS-332
1075701
-
-
T4
3/4
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Steel
ZS-334
ZS-334
1075702
-
-
T5
1
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-336
ZS-336
1075703
-
-
T2
1/4
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-338
ZS-338
1075704
-
-
T2
3/8
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-340
ZS-340
1075705
-
-
T3
1/2
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-342
ZS-342
1075706
-
-
T4
5/8
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Stainless
ZS-344
ZS-344
1075707
-
-
T4
3/4
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Stainless
ZS-346
ZS-346
1075708
-
-
T5
1
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表