ZS-276 - Pipe Clamps - Beta Clamps Twin
Essentra Components
Pneumatics & Hydraulics
Tubing, Hoses & Hose Accessories
Hose & Pipe Clamps, Channels & Straps
Pipe Clamps
Pipe Clamps - Beta Clamps Twin
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/p170645/zs-276_asmtab.prj},{NB=ZS-298},{PN=ZS-298},{AMERSID=1075683},{APACID=-},{EMEAID=-},{GROUP=T5},{TS=-},{PS=1 1/4},{A1=2.20},{A2=4.33},{LEN=4.17},{H1=1.25},{H2=2.12},{H3=2.81},{BOLT=5/16-18 x 2 3/8},{MAT=Steel},{WDTH=1.200},{R=0.118},{HT=1.053149606},{TSPS=1.660},{BCANG=45.000},{BC=0.019685039},{TR=0.039370079},{HLDIA=0.3375},{CBDIA=0.610},{CBDTH=0.3125},{PPATH=../p170635/p170635_asm_dir/zs-276/zs-276_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
TS
Tube Size
ⁿ/ₐ
PS
Pipe Size
ⁿ/ₐ
A1
A1 Tube Pipe Hole Spacing Center to Center
[Inch]
A2
A2 Outside Width
[Inch]
LEN
A3 Base Width
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-276
ZS-276
1075672
-
-
T2
1/2
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-278
ZS-278
1075673
-
-
T2
-
1/4
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-280
ZS-280
1075674
-
-
T2
5/8
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-282
ZS-282
1075675
-
-
T3
3/4
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-284
ZS-284
1075676
-
-
T3
-
1/2
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-286
ZS-286
1075677
-
-
T3
7/8
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-288
ZS-288
1075678
-
-
T3
1
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-290
ZS-290
1075679
-
-
T4
-
3/4
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Steel
ZS-292
ZS-292
1075680
-
-
T5
1 1/4
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-294
ZS-294
1075681
-
-
T5
-
1
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-296
ZS-296
1075682
-
-
T5
1 1/2
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-298
ZS-298
1075683
-
-
T5
-
1 1/4
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-300
ZS-300
1075685
-
-
T2
1/2
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-302
ZS-302
1075686
-
-
T2
-
1/4
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-304
ZS-304
1075687
-
-
T2
5/8
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-306
ZS-306
1075688
-
-
T3
3/4
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-308
ZS-308
1075689
-
-
T3
-
1/2
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-310
ZS-310
1075690
-
-
T3
7/8
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-312
ZS-312
1075691
-
-
T3
1
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-314
ZS-314
1075692
-
-
T4
-
3/4
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Stainless
ZS-316
ZS-316
1075693
-
-
T5
1 1/4
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
ZS-318
ZS-318
1075694
-
-
T5
-
1
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
ZS-320
ZS-320
1075695
-
-
T5
1 1/2
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
ZS-322
ZS-322
1075696
-
-
T5
-
1 1/4
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表