您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BSD-75 - Weld On Spring Plungers - Threaded End/No Handle
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Weld On Spring Plungers
Weld On Spring Plungers - Threaded End/No Handle
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020700/p190275/bsd-75_asmtab.prj},{NB=BSD-75AL},{PN=BSD-75AL},{AMERSID=1139712},{APACID=-},{EMEAID=-},{ID=1},{PULLPINTYPE=Threaded End - Non Locking},{PLUNGERMATERIAL=Steel Plunger},{HOUSINGMATERIAL=Aluminum Housing},{A=0.25000000},{B=0.56250000},{C=1.50000000},{D=1},{E=0.18750000},{PPATH=bsd-75/bsd-75_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
PULLPINTYPE
Pull Pin Type
ⁿ/ₐ
PLUNGERMATERIAL
Plunger Material
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
A
A Plunger Diameter
[Inch]
B
B Plunger Length
[Inch]
C
C Body Length
[Inch]
D
D Body Diameter
[Inch]
E
E Nut Length
[Inch]
BSD-75
BSD-75
1139711
-
-
Threaded End - Non Lockin...
Steel Plunger
Steel Housing
1/4
9/16
1 1/2
1
3/16
BSD-80
BSD-80
1139713
-
-
Threaded End - Non Lockin...
Steel Plunger
Steel Housing
3/8
9/16
1 1/2
1
3/16
BSD-85
BSD-85
1139716
-
-
Threaded End - Non Lockin...
Steel Plunger
Steel Housing
1/2
9/16
1 1/2
1
3/16
BSD-90
BSD-90
1139719
-
-
Threaded End - Non Lockin...
Steel Plunger
Steel Housing
1/2
9/16
2 1/4
1
3/16
BSD-95
BSD-95
1139722
-
-
Threaded End - Non Lockin...
Steel Plunger
Steel Housing
5/8
9/16
2 1/4
1
3/16
BSD-75AL
BSD-75AL
1139712
-
-
Threaded End - Non Lockin...
Steel Plunger
Aluminum Housing
1/4
9/16
1 1/2
1
3/16
BSD-80AL
BSD-80AL
1139714
-
-
Threaded End - Non Lockin...
Steel Plunger
Aluminum Housing
3/8
9/16
1 1/2
1
3/16
BSD-85AL
BSD-85AL
1139717
-
-
Threaded End - Non Lockin...
Steel Plunger
Aluminum Housing
1/2
9/16
1 1/2
1
3/16
BSD-90AL
BSD-90AL
1139720
-
-
Threaded End - Non Lockin...
Steel Plunger
Aluminum Housing
1/2
9/16
2 1/4
1
3/16
BSD-95AL
BSD-95AL
1139723
-
-
Threaded End - Non Lockin...
Steel Plunger
Aluminum Housing
5/8
9/16
2 1/4
1
3/16
BSD-80SS
BSD-80SS
1139715
-
-
Threaded End - Non Lockin...
Stainless Steel Plunger
Stainless Steel Housing
3/8
9/16
1 1/2
1
3/16
BSD-85SS
BSD-85SS
1139718
-
-
Threaded End - Non Lockin...
Stainless Steel Plunger
Stainless Steel Housing
1/2
9/16
1 1/2
1
3/16
BSD-90SS
BSD-90SS
1139721
-
-
Threaded End - Non Lockin...
Stainless Steel Plunger
Stainless Steel Housing
1/2
9/16
2 1/4
1
3/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表