PRT-20 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - Round Knob
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190140/prt-20.prj},{NB=PRT-22},{PN=PRT-22},{AMERSID=1138799},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Standard},{ENDFORCEINITIAL=0.50},{ENDFORCEFINAL=1.75},{A=1/2-13},{B=1.000},{C=0.250},{D=0.312},{E=1.000},{F=1.900},{HEX=0.50000000},{A1=0.5000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
ENDFORCEINITIAL
End Force Initial
ⁿ/ₐ
ENDFORCEFINAL
End Force Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Thread Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Head Diameter
[Inch]
F
F Body Length
[Inch]
HEX
Hex Size
[Inch]
PRT-20
PRT-20
1138795
-
-
Standard
0.12
0.36
1/4-20
0.500
0.130
0.156
0.500
0.970
1/4
PRT-21
PRT-21
1138797
-
-
Standard
0.25
2.00
3/8-16
0.750
0.187
0.248
0.750
1.440
3/8
PRT-22
PRT-22
1138799
-
-
Standard
0.50
1.75
1/2-13
1.000
0.250
0.312
1.000
1.900
1/2
PRT-20N
PRT-20N
1138796
-
-
Locking Element
0.12
0.36
1/4-20
0.500
0.130
0.156
0.500
0.970
1/4
PRT-21N
PRT-21N
1138798
-
-
Locking Element
0.25
2.00
3/8-16
0.750
0.187
0.248
0.750
1.440
3/8
PRT-22N
PRT-22N
1138800
-
-
Locking Element
0.50
1.75
1/2-13
1.000
0.250
0.312
1.000
1.900
1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表