PHR-250 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - Round Knob
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190140/phr-250.prj},{NB=PHR-500N},{PN=PHR-500N},{AMERSID=1138762},{APACID=-},{EMEAID=-},{LC=Locking Element},{MAT=Steel},{EFI=0.50},{EFF=4},{A=1/2-13},{B=0.650},{C=0.250},{D=0.249},{E=1.000},{F=0.730},{ASKETCH1=0.50000},{PITCH=0.07692}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LC
Locking Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EFI
End Force Lbs Initial
ⁿ/ₐ
EFF
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Thread Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Head Diameter
[Inch]
F
F Head and Relief Length
[Inch]
PHR-250
PHR-250
1138747
-
-
Standard
Steel
0.50
2
1/4-20
0.400
0.125
0.124
0.500
0.405
PHR-375
PHR-375
1138753
-
-
Standard
Steel
0.50
3
3/8-16
0.750
0.220
0.186
0.750
0.510
PHR-500
PHR-500
1138761
-
-
Standard
Steel
0.50
4
1/2-13
0.650
0.250
0.249
1.000
0.730
PHR-250N
PHR-250N
1138748
-
-
Locking Element
Steel
0.50
2
1/4-20
0.400
0.125
0.124
0.500
0.405
PHR-375N
PHR-375N
1138754
-
-
Locking Element
Steel
0.50
3
3/8-16
0.750
0.220
0.186
0.750
0.510
PHR-500N
PHR-500N
1138762
-
-
Locking Element
Steel
0.50
4
1/2-13
0.650
0.250
0.249
1.000
0.730
SPHR-250
SPHR-250
1138825
-
-
Standard
Stainless
0.50
2
1/4-20
0.400
0.125
0.124
0.500
0.405
SPHR-375
SPHR-375
1138827
-
-
Standard
Stainless
0.50
3
3/8-16
0.750
0.220
0.186
0.750
0.510
SPHR-500
SPHR-500
1138830
-
-
Standard
Stainless
0.50
4
1/2-13
0.650
0.250
0.249
1.000
0.730
SPHR-250N
SPHR-250N
1138826
-
-
Locking Element
Stainless
0.50
2
1/4-20
0.400
0.125
0.124
0.500
0.405
SPHR-375N
SPHR-375N
1138828
-
-
Locking Element
Stainless
0.50
3
3/8-16
0.750
0.220
0.186
0.750
0.510
SPHR-500N
SPHR-500N
1138831
-
-
Locking Element
Stainless
0.50
4
1/2-13
0.650
0.250
0.249
1.000
0.730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表