您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FRD-1 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - L-Handle
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190130/frd-1.prj},{NB=FRD-8N},{PN=FRD-8N},{AMERSID=1138521},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{LENGTH=Standard Length},{MATERIAL=Stainless},{EFINIT=1.0},{EFFINAL=5.0},{A=5/8-11},{B=0.375},{C=1.00000000},{D=1.75000000},{E=3.00000000},{F=0.62500000},{G=1.31250000},{H=0.18750000},{J=1.06250000},{ASKETCH1=0.625},{PITCHHELIXSPIRAL=0.09091}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
EFINIT
End Force Lbs Initial
ⁿ/ₐ
EFFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Nose Diameter
[Inch]
C
C Nose Length
[Inch]
D
D Thread Length
[Inch]
E
E Body Length
[Inch]
F
F Width Across Flats
[Inch]
G
G Handle Length
[Inch]
H
H Handle Diamter
[Inch]
J
Head Length
[Inch]
FRD-1
FRD-1
1138494
-
-
Standard
Standard Length
Steel
0.5
2.5
1/4-20
0.156
3/8
5/8
1 1/4
1/4
5/8
3/32
1/2
FRD-2
FRD-2
1138509
-
-
Standard
Standard Length
Steel
0.075
3.75
3/8-16
0.250
9/16
1 1/16
2
3/8
15/16
9/64
11/16
FRD-3
FRD-3
1138511
-
-
Standard
Standard Length
Steel
1.0
5.0
1/2-13
0.312
3/4
1 1/8
2 1/8
1/2
1 1/4
3/16
3/4
FRD-4
FRD-4
1103423
-
-
Standard
Standard Length
Steel
1.0
5.0
5/8-11
0.375
1
1 3/4
3
5/8
1 5/16
3/16
1 1/16
FRD-1N
FRD-1N
1138508
-
-
Locking Element
Standard Length
Steel
0.5
2.5
1/4-20
0.156
3/8
5/8
1 1/4
1/4
5/8
3/32
1/2
FRD-2N
FRD-2N
1138510
-
-
Locking Element
Standard Length
Steel
0.075
3.75
3/8-16
0.250
9/16
1 1/16
2
3/8
15/16
9/64
11/16
FRD-3N
FRD-3N
1138512
-
-
Locking Element
Standard Length
Steel
1.0
5.0
1/2-13
0.312
3/4
1 1/8
2 1/8
1/2
1 1/4
3/16
3/4
FRD-4N
FRD-4N
1138513
-
-
Locking Element
Standard Length
Steel
1.0
5.0
5/8-11
0.375
1
1 3/4
3
5/8
1 5/16
3/16
1 1/16
FRD-5
FRD-5
1138514
-
-
Standard
Standard Length
Stainless
0.5
2.5
1/4-20
0.156
3/8
5/8
1 1/4
1/4
5/8
3/32
1/2
FRD-6
FRD-6
1138516
-
-
Standard
Standard Length
Stainless
0.075
3.75
3/8-16
0.250
9/16
1 1/16
2
3/8
15/16
9/64
11/16
FRD-7
FRD-7
1138518
-
-
Standard
Standard Length
Stainless
1.0
5.0
1/2-13
0.312
3/4
1 1/8
2 1/8
1/2
1 1/4
3/16
3/4
FRD-8
FRD-8
1138520
-
-
Standard
Standard Length
Stainless
1.0
5.0
5/8-11
0.375
1
1 3/4
3
5/8
1 5/16
3/16
1 1/16
FRD-5N
FRD-5N
1138515
-
-
Locking Element
Standard Length
Stainless
0.5
2.5
1/4-20
0.156
3/8
5/8
1 1/4
1/4
5/8
3/32
1/2
FRD-6N
FRD-6N
1138517
-
-
Locking Element
Standard Length
Stainless
0.075
3.75
3/8-16
0.250
9/16
1 1/16
2
3/8
15/16
9/64
11/16
FRD-7N
FRD-7N
1138519
-
-
Locking Element
Standard Length
Stainless
1.0
5.0
1/2-13
0.312
3/4
1 1/8
2 1/8
1/2
1 1/4
3/16
3/4
FRD-8N
FRD-8N
1138521
-
-
Locking Element
Standard Length
Stainless
1.0
5.0
5/8-11
0.375
1
1 3/4
3
5/8
1 5/16
3/16
1 1/16
FRD-9
FRD-9
1138522
-
-
Standard
Short Length
Steel
0.125
0.50
1/4-20
0.156
3/16
7/16
3/4
1/4
9/16
3/32
1/4
FRD-10
FRD-10
1138495
-
-
Standard
Short Length
Steel
0.25
1.25
3/8-16
0.250
5/16
5/8
1 1/8
3/8
3/4
9/64
3/8
FRD-11
FRD-11
1138497
-
-
Standard
Short Length
Steel
0.50
2.0
1/2-13
0.312
13/32
7/8
1 1/2
1/2
1
3/16
1/2
FRD-12
FRD-12
1138499
-
-
Standard
Short Length
Steel
0.75
2.5
5/8-11
0.375
1/2
1 1/8
1 7/8
5/8
1 3/16
3/16
5/8
FRD-9N
FRD-9N
1138523
-
-
Locking Element
Short Length
Steel
0.125
0.50
1/4-20
0.156
3/16
7/16
3/4
1/4
9/16
3/32
1/4
FRD-10N
FRD-10N
1138496
-
-
Locking Element
Short Length
Steel
0.25
1.25
3/8-16
0.250
5/16
5/8
1 1/8
3/8
3/4
9/64
3/8
FRD-11N
FRD-11N
1138498
-
-
Locking Element
Short Length
Steel
0.50
2.0
1/2-13
0.312
13/32
7/8
1 1/2
1/2
1
3/16
1/2
FRD-12N
FRD-12N
1138500
-
-
Locking Element
Short Length
Steel
0.75
2.5
5/8-11
0.375
1/2
1 1/8
1 7/8
5/8
1 3/16
3/16
5/8
FRD-13
FRD-13
1138501
-
-
Standard
Short Length
Stainless
0.125
0.50
1/4-20
0.156
3/16
7/16
3/4
1/4
9/16
3/32
1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表