KHA-5457 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5457.prj},{NB=KHA-7056},{PN=KHA-7056},{AMERSID=1086857},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=1/2-13},{C=1.77},{D=1.00},{E=0.75},{F=0.39},{H=2.52},{J=1.68},{L=3.74},{MS=Inch},{SL=44.958},{TS=12.700},{PITCH=1.95385}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-5457
KHA-5457
1086324
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.79
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5460
KHA-5460
1086325
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
0.79
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5487
KHA-5487
1086334
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.98
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5490
KHA-5490
1086335
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
0.98
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5523
KHA-5523
1086346
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.18
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5526
KHA-5526
1086347
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.18
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5559
KHA-5559
1086358
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.38
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5562
KHA-5562
1086359
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.38
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5595
KHA-5595
1086370
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.57
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5598
KHA-5598
1086371
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.57
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5631
KHA-5631
1086382
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.77
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5634
KHA-5634
1086383
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.77
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5667
KHA-5667
1086394
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.97
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5670
KHA-5670
1086395
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.97
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5694
KHA-5694
1086403
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.17
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5697
KHA-5697
1086404
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.17
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5721
KHA-5721
1086412
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.36
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5724
KHA-5724
1086413
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.36
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5733
KHA-5733
1086416
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.76
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5736
KHA-5736
1086417
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.76
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5745
KHA-5745
1086420
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
3.15
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5748
KHA-5748
1086421
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
3.15
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5757
KHA-5757
1086424
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
3.54
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-5760
KHA-5760
1086425
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
3.54
1.00
0.75
0.39
2.52
1.68
3.74
Inch
KHA-6168
KHA-6168
1086561
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
3/8-16
0.79
1.00
0.75
0.39
2.52
1.68
3.74
Inch
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表