您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-3836 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-3836.prj},{NB=KHA-4520},{PN=KHA-4520},{AMERSID=1087698},{APACID=-},{EMEAID=-},{TYPE=Stud with Stainless Steel},{CMAT=Stainless Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=3/8-16},{C=1.18},{D=0.84},{E=0.62},{F=0.39},{H=2.16},{J=1.47},{L=3.15},{MS=Inch},{SL=29.972},{TS=9.5250},{PITCH=1.5875}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-3836
KHA-3836
1086014
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3839
KHA-3839
1086015
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3860
KHA-3860
1086022
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3863
KHA-3863
1086023
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3881
KHA-3881
1086029
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
1.18
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3884
KHA-3884
1086030
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
1.18
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3905
KHA-3905
1087493
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
1.57
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3908
KHA-3908
1087494
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
1.57
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3929
KHA-3929
1087501
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
1.97
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3932
KHA-3932
1087502
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
1.97
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3950
KHA-3950
1087508
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
5/16-18
2.36
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-3953
KHA-3953
1087509
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
3/8-16
2.36
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4154
KHA-4154
1087576
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4157
KHA-4157
1087577
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4178
KHA-4178
1087584
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4181
KHA-4181
1087585
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4199
KHA-4199
1087591
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
1.18
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4202
KHA-4202
1087592
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
1.18
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4223
KHA-4223
1087599
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
1.57
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4226
KHA-4226
1087600
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
1.57
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4247
KHA-4247
1087607
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
1.97
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4250
KHA-4250
1087608
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
1.97
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4268
KHA-4268
1087614
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
5/16-18
2.36
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4271
KHA-4271
1087615
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
3/8-16
2.36
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-4472
KHA-4472
1087682
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
5/16-18
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表