KPB-1547 - Grip Hand Wheels & Knobs - Male
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Grip Hand Wheels & Knobs
Grip Hand Wheels & Knobs - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010100/p130085/kpb-1547.prj},{NB=KPB-1550},{PN=KPB-1550},{AMERSID=1040705},{APACID=-},{EMEAID=-},{MAT=Steel},{A=40},{B=31},{C=16.5},{D=13},{STS=M6 x 1.00},{SL=20},{KPB1547=R},{KPB1553=S},{KPB1557=S},{ND=6},{PITCH=1.00000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Knob Diameter
[mm]
B
B Overall Knob Height
[mm]
C
C Base Diameter
[mm]
D
D Base Height
[mm]
STS
Stud Thread Size
ⁿ/ₐ
SL
Stud Length
[mm]
KPB-1548
KPB-1548
1040703
-
-
Steel
40
31
16.5
13
M5 x 0.80
20
KPB-1549
KPB-1549
1040704
-
-
Steel
40
31
16.5
13
M6 x 1.00
10
KPB-1550
KPB-1550
1040705
-
-
Steel
40
31
16.5
13
M6 x 1.00
20
KPB-1552
KPB-1552
1040706
-
-
Steel
40
31
16.5
13
M8 x 1.25
30
KPB-1556
KPB-1556
1040707
-
-
Steel
50
36
18.0
15
M10 x 1.5
30
KPB-1557
KPB-1557
1105822
-
-
Steel
63
41
22.0
17
M10 x 1.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表