AMF-186 - Spherical Washers
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Tooling Washers
Spherical Washers
Spherical Washers
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040200/l5_k10040204/p091210/amf-186.prj},{NB=AMF-188},{PN=AMF-188},{AMERSID=1104417},{APACID=-},{EMEAID=-},{BOLTSIZE=M10},{A=10.500},{B=21.000},{C=4.000},{R=15.000},{D1=14.05125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOLTSIZE
Bolt Size
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Height
[mm]
R
R Radius
[mm]
AMF-186
AMF-186
1104415
-
-
M6
6.400
12.000
2.300
9.000
AMF-187
AMF-187
1104416
-
-
M8
8.400
17.000
3.200
12.000
AMF-188
AMF-188
1104417
-
-
M10
10.500
21.000
4.000
15.000
AMF-189
AMF-189
1104418
-
-
M12
13.000
24.000
4.600
17.000
AMF-190
AMF-190
1104419
-
-
M16
17.000
30.000
5.300
22.000
AMF-191
AMF-191
1104420
-
-
M20
21.000
36.000
6.300
27.000
AMF-192
AMF-192
1104421
-
-
M24
25.000
44.000
8.200
32.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表