TC-860 - Pneumatic Hold Down Clamps - Block
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Hold Down Clamps
Pneumatic Hold Down Clamps - Block
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020100/p060775/tc-860_asmtab.prj},{NB=TC-861},{PN=TC-861},{AMERSID=1103001},{APACID=-},{EMEAID=-},{MN=861},{BS=2.00},{A=0.375},{B=1.75},{C=12.25},{D=0.625},{E=110 degrees},{F=2.50},{G=0.34},{H=1.13},{J=4},{K=0.0},{L=2.188},{M=2.50},{N=2.313},{O=6.47},{RA=90 degrees},{HC=3000},{MAXEF=1250},{MA=5 : 1},{PPATH=tc-860/861_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BS
Bore Size
[Inch]
A
A Port Size
[Inch]
B
B Head Width
[Inch]
C
C Length
[Inch]
D
D Hole Spacing Center to Center
[Inch]
E
E Swing Angle
ⁿ/ₐ
F
F Length from Hole Center to Pivot Point
[Inch]
G
G Hole Size
[Inch]
H
H Arm Width
[Inch]
J
J Arm Length 90 degree Arm
[Inch]
K
K Arm Length 180 degree Arm
[Inch]
L
L Hole Spacing Center to Center
[Inch]
M
M Body Height
[Inch]
N
N Rod Center to Center
[Inch]
O
O Overall Height
[Inch]
RA
Range of Arm
ⁿ/ₐ
HC
Hold Capacity at 3
ⁿ/ₐ
MAXEF
Maximum Exertion Force at 80 psig 2
ⁿ/ₐ
MA
Mechanical Advantage 2
ⁿ/ₐ
TC-860
TC-860
1103000
-
-
2.00
0.375
1.75
11.63
0.625
96 degrees
2.50
0.34
1.13
0
4.5
2.188
2.50
2.313
0.00
180 degrees
3000
1250
5 : 1
TC-861
TC-861
1103001
-
-
2.00
0.375
1.75
12.25
0.625
110 degrees
2.50
0.34
1.13
4
0.0
2.188
2.50
2.313
6.47
90 degrees
3000
1250
5 : 1
TC-890
TC-890
1103004
-
-
2.50
0.375
2.00
13.00
0.690
96 degrees
3.06
0.41
1.25
0
5.5
2.500
3.56
2.760
0.00
180 degrees
5000
2600
6.5 : 1
TC-891
TC-891
1103005
-
-
2.50
0.375
2.00
13.63
0.690
119 degrees
3.06
0.41
1.25
5
0.0
2.500
3.56
2.760
8.06
90 degrees
5000
2600
6.5 : 1
TC-1001A
TC-1001A
1102977
-
-
3.25
0.500
2.63
17.88
1.000
122 degrees
3.75
0.53
1.75
7
0.0
3.500
3.75
3.500
11.31
90 degrees
10000
6000
9 : 1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表