您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TBSC-DA-475 - Hydraulic Swing Clamps - Double Action
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Hydraulic Power Clamps
Hydraulic Swing Clamps
Hydraulic Swing Clamps - Double Action
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03010000/l4_g03010200/p060760/tbsc-da-475_asmtab.prj},{NB=TBSC-DA-1100},{PN=TBSC-DA-1100},{AMERSID=1102934},{APACID=-},{EMEAID=-},{A1=0.890},{CS=0.390},{C=0.600},{D=SAE-4},{E=SAE-4},{F=2.400},{G=2.600},{H=3.580},{J=5.310},{K=0.940},{L=M8x1.25},{M=0.196},{N=0.629},{P=1 3/8-18 UN},{Q=5.965},{R=0.400},{S=1.500},{T=1.870},{U=0.750},{SWING=LH},{OPERATION=Double Acting},{FORCE=1100},{EAC=0.280},{SIU=MIN},{OCC=0.250},{CIU=MIN},{MAXOF=25},{TBSCSA1100=R},{TBSCSA2400=S},{TBSCSA475A=S},{PPATH=../p060755/tbsc-sa-475/tbsc-sa-475_asmtpl.prj},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A1
A Total Stroke
[Inch]
CS
Clamping Stroke
[Inch]
C
C Port Location
[Inch]
D
D Clamp Port Size
ⁿ/ₐ
E
E Unclamp Port Size
ⁿ/ₐ
F
F Thread Length
[Inch]
G
G Stud Length
[Inch]
H
H Body Height
[Inch]
J
J Body and Plunger Height
[Inch]
K
K Plunger Thread Depth
[Inch]
L
L Plunger Thread Size
ⁿ/ₐ
M
M Stud Relief Length
[Inch]
N
N Plunger Diameter
[Inch]
P
P Stud Thread Size
ⁿ/ₐ
Q
Q Overall Height
[Inch]
R
R Clamp Height Closed
[Inch]
S
S Shoulder Width
[Inch]
T
T Shoulder Length
[Inch]
U
U Shoulder Center
[Inch]
SWING
Swing
ⁿ/ₐ
OPERATION
Operation
ⁿ/ₐ
FORCE
Force
ⁿ/ₐ
EAC
Effective Area Clamp
ⁿ/ₐ
SIU
Square Inch Unclamp
[Inch]
OCC
Oil Capacity Clamp
ⁿ/ₐ
CIU
Cubic Inch Unclamp
[Inch]
MAXOF
Maximum Oil Flow In 3/m In
[Inch]
TBSC-DA-475
TBSC-DA-475
1102938
-
-
0.650
0.320
0.590
SAE-2
SAE-2
1.929
2.086
3.070
4.429
0.800
M6x1
0.157
0.393
1 1/8-16 UN
4.960
0.495
1.300
1.550
0.610
LH
Double Acting
475
0.120
0.080
12
TBSC-DA-1100
TBSC-DA-1100
1102934
-
-
0.890
0.390
0.600
SAE-4
SAE-4
2.400
2.600
3.580
5.310
0.940
M8x1.25
0.196
0.629
1 3/8-18 UN
5.965
0.400
1.500
1.870
0.750
LH
Double Acting
1100
0.280
0.250
25
TBSC-DA-1100-R
TBSC-DA-1100-R
1102935
-
-
0.890
0.390
0.600
SAE-4
SAE-4
2.400
2.600
3.580
5.310
0.940
M8x1.25
0.196
0.629
1 3/8-18 UN
5.965
0.400
1.500
1.870
0.750
RH
Double Acting
1100
0.280
0.590
0.250
0.520
25
TBSC-DA-2400
TBSC-DA-2400
1102936
-
-
1.120
0.500
0.620
SAE-4
SAE-4
3.180
3.380
4.380
6.800
1.280
M10x1.5
0.196
0.870
1 7/8-16 UN
7.543
0.517
2.000
2.380
1.000
LH
Double Acting
2400
0.630
0.700
100
TBSC-DA-2400-R
TBSC-DA-2400-R
1102937
-
-
1.120
0.500
0.620
SAE-4
SAE-4
3.180
3.380
4.380
6.800
1.280
M10x1.5
0.196
0.870
1 7/8-16 UN
7.543
0.517
2.000
2.380
1.000
RH
Double Acting
2400
0.630
1.230
0.700
1.400
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表