TC-650 - Manual Push Pull Clamps - Flange Base
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Push Pull Clamps
Manual Push Pull Clamps - Flange Base
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090400/p060730/tc-650_asmtab.prj},{NB=TC-650},{PN=TC-650},{AMERSID=1102906},{APACID=-},{EMEAID=-},{A=4.880},{B=11.250},{C=2.250},{D=2.750},{E=2.250},{G=3.130},{H=6.250},{J=0.410},{M=1.000},{PPATH=tc-650/650_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Overall Height
[Inch]
B
B Overall Length
[Inch]
C
C Plunger Height
[Inch]
D
D Hole Spacing Along Length
[Inch]
E
E Hole Spacing Along Width
[Inch]
G
G Base Width
[Inch]
H
H Bar Length
[Inch]
J
J Base Hole Size
[Inch]
M
M Plunger Diameter
[Inch]
TC-650
TC-650
1102906
-
-
4.880
11.250
2.250
2.750
2.250
3.130
6.250
0.410
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表