TSP-110 - 90° Torsion Springs
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Torsion Springs
90° Torsion Springs
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05090000/p042045/tsp-110.prj},{NB=TSP-200},{PN=TSP-200},{AMERSID=1108296},{APACID=-},{EMEAID=-},{WIREDIA=0.045},{OUTSIDEDIA=0.357},{DEGREEOFDEFLECTION=90.000},{TORQUEINLBS=2.000},{MANDRELSIZE=0.203},{A=1.250},{MINAXIALSPACE=0.259},{NOOFREVOLUTIONSH=5.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WIREDIA
Wire Diameter
[Inch]
OUTSIDEDIA
Outside Diameter
[Inch]
DEGREEOFDEFLECTION
Degree of Deflection
[Inch]
TORQUEINLBS
Torque In-Lbs
[Inch]
MANDRELSIZE
Mandrel Size
[Inch]
A
A Leg Length
[Inch]
MINAXIALSPACE
Minium Axial Space
[Inch]
TSP-110
TSP-110
1108298
-
-
0.025
0.235
90.000
0.375
0.140
0.750
0.096
TSP-150
TSP-150
1108305
-
-
0.032
0.288
90.000
0.820
0.172
1.000
0.152
TSP-160
TSP-160
1108295
-
-
0.035
0.315
90.000
1.000
0.187
1.250
0.135
TSP-190
TSP-190
1108304
-
-
0.040
0.309
90.000
1.375
0.187
1.250
0.198
TSP-200
TSP-200
1108296
-
-
0.045
0.357
90.000
2.000
0.203
1.250
0.259
TSP-220
TSP-220
1108302
-
-
0.048
0.375
90.000
2.500
0.218
1.250
0.238
TSP-240
TSP-240
1108306
-
-
0.051
0.408
90.000
2.900
0.234
2.000
0.293
TSP-250
TSP-250
1108307
-
-
0.054
0.484
90.000
3.275
0.296
2.000
0.310
TSP-260
TSP-260
1108294
-
-
0.059
0.499
90.000
4.200
0.296
2.000
0.340
TSP-280
TSP-280
1108290
-
-
0.063
0.560
90.000
5.150
0.343
2.000
0.362
TSP-310
TSP-310
1108309
-
-
0.078
0.687
90.000
9.750
0.406
2.000
0.450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表