您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PBC-907 - Linear Round Bearing - FrelonGOLD, Closed
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Unmounted Bearings
Linear Round Bearings
Linear Round Bearing - FrelonGOLD, Closed
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030100/l5_d01030101/p040245/pbc-907.prj},{NB=PBC-908},{PN=PBC-908},{AMERSID=1047321},{APACID=-},{EMEAID=-},{NOMINALDIA=12},{A=12.016 / 12.043},{B=21.979 / 22.000},{C=31.746 / 32.000},{D=20.0},{E=1.32},{EFFECTIVESURFACE=3.8},{MAXIMUMSTATICLOA=403},{MAXIMUMSPEEDDRY=42.6},{MAXIMUMSPEEDLUBR=122},{B@SKETCH0=22.000},{C@SKETCH0=32.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NOMINALDIA
Nominal Diameter Inside Diameter
[mm]
A
A Actual Inside Diameter
ⁿ/ₐ
B
B Actual Outside Diameter
ⁿ/ₐ
C
C Actual Length
ⁿ/ₐ
D
D Groove Spacing
[mm]
E
E Groove Width
[mm]
EFFECTIVESURFACE
Effective Surface Area Sq. cm
ⁿ/ₐ
MAXIMUMSTATICLOA
Maximum Static Load kg
ⁿ/ₐ
MAXIMUMSPEEDDRY
Maximum Speed M/Min Dry
ⁿ/ₐ
MAXIMUMSPEEDLUBR
Maximum Speed M/Min Lubricated
ⁿ/ₐ
PBC-907
PBC-907
1047320
-
-
10
10.013 / 10.035
18.974 / 19.000
28.746 / 29.000
19.4
1.32
2.9
305
42.6
122
PBC-908
PBC-908
1047321
-
-
12
12.016 / 12.043
21.979 / 22.000
31.746 / 32.000
20.0
1.32
3.8
403
42.6
122
PBC-909
PBC-909
1047322
-
-
16
16.016 / 16.043
25.979 / 26.000
35.746 / 36.000
22.0
1.32
5.8
605
42.6
122
PBC-910
PBC-910
1047323
-
-
20
20.020 / 20.053
31.975 / 32.000
44.746 / 45.000
28.0
1.63
9.0
945
42.6
122
PBC-911
PBC-911
1091982
-
-
25
25.020 / 25.053
39.975 / 40.000
57.746 / 58.000
40.0
1.90
14.5
1523
42.6
122
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表