PRI - Sliding plate with integrated slide retainer
ERMANNO BALZI
Slides and retainers
Sliding plates with integrated retainer
Powered by
CAD模型選擇
{ermannobalzi/slides_and_retainers/sliding_plates_with_integrated_retainer/pri_asmtab.prj},{NB=PRI30120},{CODE=PRI30120},{A=30},{B=120},{C=14.5},{D=92},{E=28},{F=M8},{G=10},{H=12.5},{L=6},{M=16},{N=14},{P=1.5},{Q=8},{R=10.0},{K=20 Kg},{VERS=2},{PPATH=pri_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Height
[mm]
D
Length
[mm]
E
Length
[mm]
F
Thread
ⁿ/ₐ
G
Length
[mm]
H
Width
[mm]
L
Diameter
[mm]
M
Diameter
[mm]
N
Height
[mm]
P
Height
[mm]
Q
Diameter
[mm]
R
Height
[mm]
K
Maximum load
ⁿ/ₐ
PRI2060
PRI2060
20
60
11.5
44
8
M6
9
10.5
5
14
14
1.0
6
7.5
10 Kg
PRI2080
PRI2080
20
80
11.5
60
16
M6
9
10.5
5
14
14
1.0
6
7.5
10 Kg
PRI20100
PRI20100
20
100
11.5
80
26
M6
20
10.5
5
14
14
1.0
6
7.5
10 Kg
PRI20120
PRI20120
20
120
11.5
100
36
M6
25
10.5
5
14
14
1.0
6
7.5
10 Kg
PRI30100
PRI30100
30
100
14.5
76
20
M8
10
12.5
6
16
14
1.5
8
10.0
20 Kg
PRI30120
PRI30120
30
120
14.5
92
28
M8
10
12.5
6
16
14
1.5
8
10.0
20 Kg
PRI30140
PRI30140
30
140
14.5
112
38
M8
28
12.5
6
16
14
1.5
8
10.0
20 Kg
PRI30160
PRI30160
30
160
14.5
132
48
M8
33
12.5
6
16
14
1.5
8
10.0
20 Kg
PRI40120
PRI40120
40
120
19.5
88
22
M10
14
18.5
8
22
18
2.0
12
14.0
50 Kg
PRI40140
PRI40140
40
140
19.5
104
30
M10
14
18.5
8
22
18
2.0
12
14.0
50 Kg
PRI40160
PRI40160
40
160
19.5
124
40
M10
31
18.5
8
22
18
2.0
12
14.0
50 Kg
PRI40180
PRI40180
40
180
19.5
144
50
M10
36
18.5
8
22
18
2.0
12
14.0
50 Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表