RCR - Adjustable slide retainer
ERMANNO BALZI
Slides and retainers
Adjustable slide retainer
Powered by
CAD模型選擇
{ermannobalzi/slides_and_retainers/adjustable_slide_retainer/rcr_asmtab.prj},{NB=RCR-10},{CODE=RCR-10},{A=38},{B=24},{C=10},{D=18.5},{E1=10},{E2=12},{F=7,5},{G=6},{H=6},{I=15},{L=6},{M=M5},{M1=5},{V=M5x15},{V1=5},{V2=15},{X=1.0},{R=4},{K=10 Kg},{VERS=1},{PPATH=rcr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E1
Length
[mm]
E2
Length
[mm]
F
Length
[mm]
G
Diameter
[mm]
H
Length
[mm]
I
Length
[mm]
L
Length
[mm]
M
Thread
ⁿ/ₐ
V
Thread
ⁿ/ₐ
X
Length
[mm]
R
Radius
[mm]
K
Maximum load
ⁿ/ₐ
RCR-10
RCR-10
38
24
10
18.5
10
12
7,5
6
6
15
6
M5
M5x15
1.0
4
10 Kg
RCR-20
RCR-20
50
36
12
25.5
12
15
9
8
8
19
8
M6
M6x15
1.5
6
20 Kg
RCR-40
RCR-40
64
46
16
33.0
15
19
12
12
8
23
10
M10
M8x20
2.0
8
40 Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表