目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
C20M - Guide pillar
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/c20m.prj},{NB=C20M24280},{CODE=C20M24280},{D1=24},{L=280},{L1=46},{L2=10},{D2=27},{K=6},{WEIGHT=1.00},{MAT=1.7131 61÷63 HRC},{L6=7},{CAN1=40},{CAN2=85},{CAN3=130},{CAN4=175}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
D2
[mm]
K
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
C20M1460
C20M1460
14
60
22
6
17
6
0.07
1.7131 61÷63 HRC
C20M1480
C20M1480
14
80
22
6
17
6
0.10
1.7131 61÷63 HRC
C20M14100
C20M14100
14
100
22
6
17
6
0.12
1.7131 61÷63 HRC
C20M14120
C20M14120
14
120
22
6
17
6
0.15
1.7131 61÷63 HRC
C20M14140
C20M14140
14
140
27
10
17
6
0.17
1.7131 61÷63 HRC
C20M14160
C20M14160
14
160
27
10
17
6
0.19
1.7131 61÷63 HRC
C20M1560
C20M1560
15
60
22
6
18
6
0.08
1.7131 61÷63 HRC
C20M1580
C20M1580
15
80
22
6
18
6
0.11
1.7131 61÷63 HRC
C20M15100
C20M15100
15
100
22
6
18
6
0.14
1.7131 61÷63 HRC
C20M15120
C20M15120
15
120
22
6
18
6
0.17
1.7131 61÷63 HRC
C20M15140
C20M15140
15
140
27
10
18
6
0.20
1.7131 61÷63 HRC
C20M15160
C20M15160
15
160
27
10
18
6
0.22
1.7131 61÷63 HRC
C20M1680
C20M1680
16
80
22
6
19
6
0.13
1.7131 61÷63 HRC
C20M16100
C20M16100
16
100
22
6
19
6
0.16
1.7131 61÷63 HRC
C20M16120
C20M16120
16
120
22
6
19
6
0.19
1.7131 61÷63 HRC
C20M16140
C20M16140
16
140
27
10
19
6
0.22
1.7131 61÷63 HRC
C20M16160
C20M16160
16
160
27
10
19
6
0.25
1.7131 61÷63 HRC
C20M1880
C20M1880
18
80
22
6
21
6
0.16
1.7131 61÷63 HRC
C20M18100
C20M18100
18
100
22
6
21
6
0.20
1.7131 61÷63 HRC
C20M18120
C20M18120
18
120
22
6
21
6
0.24
1.7131 61÷63 HRC
C20M18140
C20M18140
18
140
27
10
21
6
0.28
1.7131 61÷63 HRC
C20M18160
C20M18160
18
160
27
10
21
6
0.32
1.7131 61÷63 HRC
C20M18180
C20M18180
18
180
27
10
21
6
0.36
1.7131 61÷63 HRC
C20M18200
C20M18200
18
200
36
10
21
6
0.40
1.7131 61÷63 HRC
C20M18220
C20M18220
18
220
36
10
21
6
0.44
1.7131 61÷63 HRC
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表