目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
B11M - Guide bush with collar
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/b11m.prj},{NB=B11M24136},{CODE=B11M24136},{D1=24},{L=136},{L2=76},{L1=60},{D2=30},{D3=35},{D5=24.5},{K=6},{WEIGHT=0.27},{MAT=1.7131 61÷63 HRC},{DS=29},{L3=126.60},{L5=1.60},{RC=1.5},{RINV=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
L2
L1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
B11M1417
B11M1417
14
17
17
20
25
6
0.02
1.7131 61÷63 HRC
B11M1422
B11M1422
14
22
22
20
25
6
0.03
1.7131 61÷63 HRC
B11M1427
B11M1427
14
27
27
20
25
6
0.03
1.7131 61÷63 HRC
B11M1436
B11M1436
14
36
36
20
25
6
0.05
1.7131 61÷63 HRC
B11M1446
B11M1446
14
46
46
20
25
6
0.06
1.7131 61÷63 HRC
B11M1456
B11M1456
14
56
46
20
25
6
0.07
1.7131 61÷63 HRC
B11M1466
B11M1466
14
66
46
20
25
6
0.08
1.7131 61÷63 HRC
B11M1476
B11M1476
14
76
46
20
25
6
0.10
1.7131 61÷63 HRC
B11M1486
B11M1486
14
86
46
20
25
6
0.11
1.7131 61÷63 HRC
B11M1496
B11M1496
14
96
46
20
25
6
0.12
1.7131 61÷63 HRC
B11M1517
B11M1517
15
17
17
20
25
6
0.02
1.7131 61÷63 HRC
B11M1522
B11M1522
15
22
22
20
25
6
0.02
1.7131 61÷63 HRC
B11M1527
B11M1527
15
27
27
20
25
6
0.03
1.7131 61÷63 HRC
B11M1536
B11M1536
15
36
36
20
25
6
0.04
1.7131 61÷63 HRC
B11M1546
B11M1546
15
46
46
20
25
6
0.05
1.7131 61÷63 HRC
B11M1556
B11M1556
15
56
46
20
25
6
0.06
1.7131 61÷63 HRC
B11M1566
B11M1566
15
66
46
20
25
6
0.07
1.7131 61÷63 HRC
B11M1576
B11M1576
15
76
46
20
25
6
0.08
1.7131 61÷63 HRC
B11M1586
B11M1586
15
86
46
20
25
6
0.09
1.7131 61÷63 HRC
B11M1596
B11M1596
15
96
46
20
25
6
0.10
1.7131 61÷63 HRC
B11M1617
B11M1617
16
17
17
22
26
6
0.02
1.7131 61÷63 HRC
B11M1622
B11M1622
16
22
22
22
26
6
0.03
1.7131 61÷63 HRC
B11M1627
B11M1627
16
27
27
22
26
6
0.04
1.7131 61÷63 HRC
B11M1636
B11M1636
16
36
36
22
26
6
0.05
1.7131 61÷63 HRC
B11M1646
B11M1646
16
46
46
22
26
6
0.06
1.7131 61÷63 HRC
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表