目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CAUBQ - Guide pillar with hole DIN 9833 / ISO 9182-3
ENS
AUTO Automotive guide elements
Powered by
CAD模型選擇
{ens/auto/caubq.prj},{NB=CAUBQ100315},{CODE=CAUBQ100315},{D1=100},{L1=315},{D2=100},{D3=50},{D4=72},{L2=10},{L3=4},{L4=125},{WEIGHT=14.63},{MAT=C50 60÷64 HRC},{M=12x24},{RIMBA=3},{RIMBB=10},{RINV=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
CAUBQ80200
CAUBQ80200
80
200
80
40
58
10
4
100
5.95
1.7131 60÷64 HRC
CAUBQ80224
CAUBQ80224
80
224
80
40
58
10
4
100
6.66
1.7131 60÷64 HRC
CAUBQ80250
CAUBQ80250
80
250
80
40
58
10
4
100
7.43
1.7131 60÷64 HRC
CAUBQ80280
CAUBQ80280
80
280
80
40
58
10
4
100
8.32
1.7131 60÷64 HRC
CAUBQ80315
CAUBQ80315
80
315
80
40
58
10
4
100
9.36
1.7131 60÷64 HRC
CAUBQ80355
CAUBQ80355
80
355
80
40
58
10
4
100
10.55
1.7131 60÷64 HRC
CAUBQ80400
CAUBQ80400
80
400
80
40
58
10
4
100
11.89
1.7131 60÷64 HRC
CAUBQ80450
CAUBQ80450
80
450
80
40
58
10
4
100
13.38
1.7131 60÷64 HRC
CAUBQ80500
CAUBQ80500
80
500
80
40
58
10
4
100
14.86
1.7131 60÷64 HRC
CAUBQ100224
CAUBQ100224
100
224
100
50
72
10
4
125
10.41
C50 60÷64 HRC
CAUBQ100250
CAUBQ100250
100
250
100
50
72
10
4
125
11.61
C50 60÷64 HRC
CAUBQ100280
CAUBQ100280
100
280
100
50
72
10
4
125
13.01
C50 60÷64 HRC
CAUBQ100315
CAUBQ100315
100
315
100
50
72
10
4
125
14.63
C50 60÷64 HRC
CAUBQ100355
CAUBQ100355
100
355
100
50
72
10
4
125
16.49
C50 60÷64 HRC
CAUBQ100400
CAUBQ100400
100
400
100
50
72
10
4
125
18.58
C50 60÷64 HRC
CAUBQ100450
CAUBQ100450
100
450
100
50
72
10
4
125
20.90
C50 60÷64 HRC
CAUBQ100500
CAUBQ100500
100
500
100
50
72
10
4
125
23.23
C50 60÷64 HRC
CAUBQ125315
CAUBQ125315
125
315
125
65
90
12
5
140
22.24
C50 60÷64 HRC
CAUBQ125355
CAUBQ125355
125
355
125
65
90
12
5
140
25.07
C50 60÷64 HRC
CAUBQ125400
CAUBQ125400
125
400
125
65
90
12
5
140
28.24
C50 60÷64 HRC
CAUBQ125450
CAUBQ125450
125
450
125
65
90
12
5
140
31.77
C50 60÷64 HRC
CAUBQ125500
CAUBQ125500
125
500
125
65
90
12
5
140
35.30
C50 60÷64 HRC
CAUBQ160400
CAUBQ160400
160
400
160
95
132
12
5
180
41.06
C50 60÷64 HRC
CAUBQ160450
CAUBQ160450
160
450
160
95
132
12
5
180
46.20
C50 60÷64 HRC
CAUBQ160500
CAUBQ160500
160
500
160
95
132
12
5
180
51.33
C50 60÷64 HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CAUR - Guide pillar with milling VW 39D969
ENS
11.06.2020
C00M - Guide pillar with centring collar
ENS
11.06.2020
C20M - Guide pillar
ENS
11.06.2020
BG9834 - Bush self-lubricating DIN 9834 / ISO 9448
ENS
21.03.2023
Z4318 - Guide pillar (~DIN 9833/ ISO 9182-3)
STRACK
21.09.2022
C03M - Guide pillar
ENS
11.06.2020
202.17. - Guide pillar with cage retainer
FIBRO
21.07.2023
17.2 - Guide posts (f6) with no hardened bottom
voestalpine
15.06.2023
C5A - Demountable conical pillar DIN 9825 / ISO9182-4 (with washer and scre...
ENS
21.03.2023
GSAB - Ball cage with arrest groove
ENS
11.06.2020
CIAF - Straight guide pillar with thread ~ DIN 9825 / ~ ISO 9182-2
ENS
21.03.2023
CEAS - Stripper mounted pillar
ENS
11.06.2020
B5A - Flanged guide bush selfe-lube ISO 9448-4
ENS
21.03.2023
CS - Guide pillar AFNOR
ENS
11.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表