1926A
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/1926a.prj},{NB=1926A.010},{SHA256=MkFrdftM8Ncqe0lzUX35uTyxzrCH9TCFcwIkBzi7XHs=},{INAME=1926A_010000_gen},{NAME=1926A_010000_gen},{DOC=1926a/1926a_010000.pdf},{NSM=DIN4000-82},{J21=1926A.010},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=DIN 6527},{J11=L},{J6=ZYL01000105},{J8=FEC, FDR},{A1=10.000},{B2=22.000},{B3=32.0},{B5=72.0},{B71=22.000},{C11=ZYL},{C12=1},{C2=0100},{C3=10.000},{C31=h5},{F1=R},{F21=4},{F3=R},{H11=HC},{H22=0},{H5=TIALN},{DXF=1926a/1926a_010000.dxf},{XML=1926a/1926a_010000.xml},{CSV=1926a/1926a_010000.csv},{STP=1926a/1926a_010000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1926A.003
DIN4000-82
1926A.003
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
3.000
8.000
21.0
57.0
8.000
ZYL
1
60
6.000
h5
R
4
R
HC
0
TIALN
1926A.004
DIN4000-82
1926A.004
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
4.000
11.000
21.0
57.0
11.000
ZYL
1
60
6.000
h5
R
4
R
HC
0
TIALN
1926A.005
DIN4000-82
1926A.005
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
5.000
13.000
21.0
57.0
13.000
ZYL
1
60
6.000
h5
R
4
R
HC
0
TIALN
1926A.006
DIN4000-82
1926A.006
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00600105
FEC, FDR
6.000
13.000
21.0
57.0
13.000
ZYL
1
60
6.000
h5
R
4
R
HC
0
TIALN
1926A.008
DIN4000-82
1926A.008
Schaftfräser
F
1
HM
DIN 6527
L
ZYL00800105
FEC, FDR
8.000
19.000
27.0
63.0
19.000
ZYL
1
0080
8.000
h5
R
4
R
HC
0
TIALN
1926A.010
DIN4000-82
1926A.010
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01000105
FEC, FDR
10.000
22.000
32.0
72.0
22.000
ZYL
1
0100
10.000
h5
R
4
R
HC
0
TIALN
1926A.012
DIN4000-82
1926A.012
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01200105
FEC, FDR
12.000
26.000
38.0
83.0
26.000
ZYL
1
0120
12.000
h5
R
4
R
HC
0
TIALN
1926A.016
DIN4000-82
1926A.016
Schaftfräser
F
1
HM
DIN 6527
L
ZYL01600105
FEC, FDR
16.000
32.000
44.0
92.0
32.000
ZYL
1
0160
16.000
h5
R
4
R
HC
0
TIALN
1926A.020
DIN4000-82
1926A.020
Schaftfräser
F
1
HM
DIN 6527
L
ZYL02000105
FEC, FDR
20.000
38.000
54.0
104.0
38.000
ZYL
1
0200
20.000
h5
R
4
R
HC
0
TIALN
1926A.0375
DIN4000-82
1926A.0375
Schaftfräser
F
1
HM
WN
ZYL95251025
FEC, FDR
9.525
22.225
23.8
63.5
22.225
ZYL
10
9525
9.525
h5
R
4
R
HC
0
TIALN
1926A.0500
DIN4000-82
1926A.0500
Schaftfräser
F
1
HM
WN
ZYL12701025
FEC, FDR
12.700
25.400
31.0
76.2
25.400
ZYL
10
1270
12.700
h5
R
4
R
HC
0
TIALN
1926A.0625
DIN4000-82
1926A.0625
Schaftfräser
F
1
HM
WN
ZYL15871025
FEC, FDR
15.875
31.750
40.5
88.9
31.750
ZYL
10
1587
15.875
h5
R
4
R
HC
0
TIALN
1926A.0750
DIN4000-82
1926A.0750
Schaftfräser
F
1
HM
WN
ZYL19051025
FEC, FDR
19.050
38.100
50.0
101.6
38.100
ZYL
10
1905
19.050
h5
R
4
R
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表