您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GF-KEG-VHM-IKZ-HB
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
NPT
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/npt/gf-keg-vhm-ikz-hb.prj},{NB=GF173101.5764},{J21=GF173101.5764},{BLD=10},{A2=7.65},{B2=9.863},{B5=55},{B6=9.863},{B71=9.863},{C12=10},{C3=8},{D35=10.183},{D32=0.941},{D33=27.0},{D7=0.032},{F21=3},{H22=0},{C32=0},{C33=-0.009},{C4=45.137},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=AuHdQ/30XcPZ3SEYS6e9fABk0nTwQiYLMH/YIFWOsdE=},{INAME=GF1731012e5764_gen},{NAME=GF173101.5764_gen},{DOC=gf-keg-vhm-ikz-hb/gf173101_5764.pdf},{NSM=DIN4000-82},{J22=HM-GF keg. IKZ Innen HB ger.N.},{J3=E},{H3=HSSE},{J6=ZYL00801011},{J8=FSC},{C11=ZYL},{C2=0080},{C31=h6},{D31=NPT},{F1=R},{F3=G},{H11=HSSE},{H5=-},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-keg-vhm-ikz-hb/gf173101_5764.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D35
Thread Diameter Inch
[Inch]
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF173101.5763
DIN4000-82
GF173101.5763
HM-GF keg. IKZ Innen HB g...
E
10
HSSE
ZYL00801011
FSC
5.90
9.867
55
9.867
9.867
ZYL
10
0080
8
h6
NPT
7.836
0.941
27.0
0.031
R
3
G
HSSE
0
-
0
-0.009
45.133
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF173101.5764
DIN4000-82
GF173101.5764
HM-GF keg. IKZ Innen HB g...
E
10
HSSE
ZYL00801011
FSC
7.65
9.863
55
9.863
9.863
ZYL
10
0080
8
h6
NPT
10.183
0.941
27.0
0.032
R
3
G
HSSE
0
-
0
-0.009
45.137
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF173131.9678
DIN4000-82
GF173131.9678
HM-GF keg. IKZ Innen HB g...
E
10
HSSE
ZYL01601011
FSC
14.25
19.015
80
19.015
19.015
ZYL
10
0160
16
h6
NPT
1.814
14.0
0.189
R
4
G
HSSE
0
-
0
-0.011
60.985
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF173151.9679
DIN4000-82
GF173151.9679
HM-GF keg. IKZ Innen HB g...
E
10
HSSE
ZYL02001011
FSC
19.60
23.145
90
23.145
23.145
ZYL
10
0200
20
h6
NPT
2.209
11.5
0.345
R
5
G
HSSE
0
-
0
-0.013
66.855
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表