GF-VHM-IKZ-HE-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
M,MF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/m2cmf/gf-vhm-ikz-he-ticn.prj},{NB=GF163436.9516},{J21=GF163436.9516},{BLD=10},{A2=15.9},{B2=26.876},{B5=90},{B6=26.904},{B71=26.875},{C12=13},{C3=16},{D32=2.00},{D7=0.218},{F21=5},{H22=0},{C32=0},{C33=-0.011},{C4=63.096},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=vuYnwb2r/+WCha17a8pdrxZQUu/vNEKSJpJjgMTAj+0=},{INAME=GF1634362e9516_gen},{NAME=GF163436.9516_gen},{DOC=gf-vhm-ikz-he-ticn/gf163436_9516.pdf},{NSM=DIN4000-82},{J22=HM-GF-TiCN IKZ Innen HE ger.N.},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01601311},{J8=FSC},{C11=ZYL},{C2=0160},{C31=h6},{D31=M},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-vhm-ikz-he-ticn/gf163436_9516.dxf},{XML=gf-vhm-ikz-he-ticn/gf163436.9516.xml}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF163406.9506
DIN4000-82
GF163406.9506
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL00801311
FSC
7.9
12.219
63
12.248
12.219
ZYL
13
0080
8
h6
M
0.50
0.066
R
3
G
HSSE
0
TiCN
0
-0.009
50.752
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163406.9509
DIN4000-82
GF163406.9509
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL00801311
FSC
7.9
12.329
63
12.357
12.328
ZYL
13
0080
8
h6
M
0.75
0.038
R
3
G
HSSE
0
TiCN
0
-0.009
50.643
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163426.9512
DIN4000-82
GF163426.9512
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01201311
FSC
11.9
20.437
80
20.466
20.437
ZYL
13
0120
12
h6
M
1.00
0.109
R
4
G
HSSE
0
TiCN
0
-0.011
59.534
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163426.9514
DIN4000-82
GF163426.9514
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01201311
FSC
11.9
21.656
80
21.685
21.656
ZYL
13
0120
12
h6
M
1.50
0.109
R
4
G
HSSE
0
TiCN
0
-0.011
58.315
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163436.9512
DIN4000-82
GF163436.9512
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01601311
FSC
15.9
25.437
90
25.466
25.437
ZYL
13
0160
16
h6
M
1.00
0.219
R
5
G
HSSE
0
TiCN
0
-0.011
64.534
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163436.9514
DIN4000-82
GF163436.9514
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01601311
FSC
15.9
26.156
90
26.185
26.156
ZYL
13
0160
16
h6
M
1.50
0.227
R
5
G
HSSE
0
TiCN
0
-0.011
63.815
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163436.9516
DIN4000-82
GF163436.9516
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01601311
FSC
15.9
26.876
90
26.904
26.875
ZYL
13
0160
16
h6
M
2.00
0.218
R
5
G
HSSE
0
TiCN
0
-0.011
63.096
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163436.9518
DIN4000-82
GF163436.9518
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01601311
FSC
15.9
28.313
90
28.341
28.312
ZYL
13
0160
16
h6
M
3.00
0.394
R
5
G
HSSE
0
TiCN
0
-0.011
61.659
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163456.9512
DIN4000-82
GF163456.9512
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL02001311
FSC
19.9
32.437
105
32.466
32.437
ZYL
13
0200
20
h6
M
1.00
0.399
R
5
G
HSSE
0
TiCN
0
-0.013
72.534
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163456.9514
DIN4000-82
GF163456.9514
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL02001311
FSC
19.9
33.656
105
33.685
33.656
ZYL
13
0200
20
h6
M
1.50
0.399
R
5
G
HSSE
0
TiCN
0
-0.013
71.315
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163456.9516
DIN4000-82
GF163456.9516
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL02001311
FSC
19.9
32.876
105
32.904
32.875
ZYL
13
0200
20
h6
M
2.00
0.395
R
5
G
HSSE
0
TiCN
0
-0.013
72.096
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163516.9509
DIN4000-82
GF163516.9509
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01001311
FSC
9.9
16.829
70
16.857
16.828
ZYL
13
0100
10
h6
M
0.75
0.038
R
4
G
HSSE
0
TiCN
0
-0.009
53.143
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163516.9512
DIN4000-82
GF163516.9512
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01001311
FSC
9.9
16.437
70
16.466
16.437
ZYL
13
0100
10
h6
M
1.00
0.071
R
4
G
HSSE
0
TiCN
0
-0.009
53.534
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF163516.9514
DIN4000-82
GF163516.9514
HM-GF-TiCN IKZ Innen HE g...
E
10
HSSE-TiCN
ZYL01001311
FSC
9.9
17.156
70
17.185
17.156
ZYL
13
0100
10
h6
M
1.50
0.064
R
4
G
HSSE
0
TiCN
0
-0.009
52.815
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表