Model 70706 - Plain washer extra large type NFE 25513 100 HV - Zinc plated 200 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/plate/70706.prj},{NB=emile_maurin_fix_infra_70706LL8_400},{DES=Rondelle plate extra large LL},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Acier 100HV},{REVETEMENT=Zn 200 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=70706LL8},{LODLEVEL=400},{IDNR=},{D=8},{D1=8.4},{S=1.5},{D2=30},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outside diameter
[mm]
emile_maurin_70706LL3
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL3
3
3.2
0.8
14
emile_maurin_70706LL4
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL4
4
4.3
0.8
16
emile_maurin_70706LL5
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL5
5
5.3
1.0
20
emile_maurin_70706LL6
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL6
6
6.4
1.2
24
emile_maurin_70706LL7
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL7
7
7.4
1.5
27
emile_maurin_70706LL8
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL8
8
8.4
1.5
30
emile_maurin_70706LL10
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL10
10
10.5
2.0
36
emile_maurin_70706LL12
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL12
12
13.0
2.5
40
emile_maurin_70706LL14
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL14
14
15.0
2.5
45
emile_maurin_70706LL16
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL16
16
17.0
3.0
50
emile_maurin_70706LL18
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL18
18
19.0
3.0
55
emile_maurin_70706LL20
Rondelle plate extra larg...
NFE 25513
-
Acier 100HV
Zn 200 HBS
-
-
70706LL20
20
21.0
3.0
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表