Model 72101 - Serrated lock washer JZ type internal teeth - NFE 27625 - Zinc plated 400 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Tooth
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/denture/72101.prj},{NB=emile_maurin_fix_infra_7210110_400},{DES=Rondelle à denture intérieure chevauchante JZ},{NORME1=NFE 27625},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Zn 400 HBS},{CERTIFICATION=-},{MARQUE=NOMEL},{REF=7210110},{LODLEVEL=400},{IDNR=},{D=10.0},{D1=10.20},{D2=18.0},{E=2.25},{N=16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Innendurchmesser
[mm]
D2
Outside diameter
[mm]
E
Thickness
[mm]
emile_maurin_721012,5
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
721012,5
2.5
2.55
5.0
0.75
emile_maurin_721013
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
721013
3.0
3.05
6.0
1.00
emile_maurin_721014
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
721014
4.0
4.10
8.0
1.25
emile_maurin_721015
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
721015
5.0
5.10
9.2
1.50
emile_maurin_721016
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
721016
6.0
6.10
11.0
1.75
emile_maurin_721018
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
721018
8.0
8.20
14.0
2.00
emile_maurin_7210110
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210110
10.0
10.20
18.0
2.25
emile_maurin_7210112
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210112
12.0
12.30
20.0
2.50
emile_maurin_7210114
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210114
14.0
14.30
24.0
2.75
emile_maurin_7210116
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210116
16.0
16.30
26.0
3.00
emile_maurin_7210118
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210118
18.0
18.50
30.0
3.50
emile_maurin_7210120
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210120
20.0
20.50
32.5
3.50
emile_maurin_7210122
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210122
22.0
22.50
35.0
3.75
emile_maurin_7210124
Rondelle à denture intéri...
NFE 27625
-
Acier ressort
Zn 400 HBS
-
NOMEL
7210124
24.0
24.50
38.0
3.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 30601 - Slotted cheese head machine screw - DIN 84 4.8 class - Zinc p...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 72000 - Serrated lock washer AZ type external teeth - NFE 27624 - Pla...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plat...
Bossard Inch
29.11.2018
Reference 62514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2RCM - CONTACT LOCK WASHERS NFE 25-511 Inox A2 / S.S 304
FG INOX
16.02.2017
ASME B18.21.1 ITLW - Internal Tooth-Lock Washer
Fabory
21.04.2022
ASME B18.21.1 HITLW - Heavy Internal Tooth-Lock Washer
Fabory
21.04.2022
BN 80063 - Serrated lock washers large type, internal serrations (JZC), spr...
Bossard Catalog
31.10.2023
Z2-M - Lock Washers - Stainless Steel DIN 1.4006
WMBerg
06.06.2023
BN 782 - Serrated lock washers type J, internal serrations (DIN 6798 J), sp...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表