Model 73600G5A - Conical washer spring - NFEN 25510 - Plain geomet 500 A
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Conical washers
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/conique/73600g5a.prj},{NB=emile_maurin_fix_infra_73600G5A 10_400},{DES=Rondelle conique},{NORME1=NFEN 25510},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Geomet® 500A},{CERTIFICATION=-},{MARQUE=-},{REF=73600G5A 10},{LODLEVEL=400},{IDNR=},{D=10},{D1=10.50},{D2=27.0},{S=2.8},{H=3.1},{B=0.42},{NOM=12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
emile_maurin_73600G5A 5
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 5
5
5.30
11.0
1.2
emile_maurin_73600G5A 6
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 6
6
6.40
14.0
1.5
emile_maurin_73600G5A 8
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 8
8
8.40
16.0
1.9
emile_maurin_73600G5A 10
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 10
10
10.50
27.0
2.8
emile_maurin_73600G5A 12
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 12
12
13.00
24.0
2.8
emile_maurin_73600G5A 14
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 14
14
15.00
28.0
3.0
emile_maurin_73600G5A 16
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 16
16
17.00
32.0
3.4
emile_maurin_73600G5A 20
Rondelle conique
NFEN 25510
-
Acier ressort
Geomet® 500A
-
-
73600G5A 20
20
21.00
38.0
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6319 D - FN 669 - blank - Conical seats, form D
SFS Group Schweiz AG
24.05.2024
TBN51_61B - Conical Spring Washer / Embossed Conical Spring Washer ??¨¨ Car...
Yiheda 3D Electronic Gallery
09.05.2024
DIN 6796 - Conical spring washers for bolted connections
Fabory
21.04.2022
DIN 6319 - Spherical washers, Type D, female with d4 = d3
Elesa+Ganter
28.03.2024
Reference 64524 - Conical spring washer - DIN 6796 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
13.11.2019
YWT21
VIPDO
26.01.2024
W000GTLH - Steel GT- washer(LH)(Gosho works)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Model 73600 - Plain conical spring washer - NFEN 25510
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
HA41-TDQ - Aluminum Alloy Profile Universal Fastener-Spring Washer-Spring W...
SRD-FA
04.04.2023
Modèle 415601 - Ecrou hexagonal (hu) - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Conical spring washers - Stainless Steel
Maschinenbau Kitz
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表