Model 52514 - Machined Plain washer normal type NFE 25513 - Brass
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Brass and plastic fastening
brass
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_laiton_plas/laiton/52514.prj},{NB=emile_maurin_fix_infra_52514M6_400},{DES=Rondelle plate moyenne M},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Laiton},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=52514M6},{LODLEVEL=400},{D=6},{D1=6.00},{D2=14},{S=1.2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_52514M3
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M3
3
3.00
8
0.8
emile_maurin_52514M4
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M4
4
4.00
10
0.8
emile_maurin_52514M5
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M5
5
5.00
12
1.0
emile_maurin_52514M6
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M6
6
6.00
14
1.2
emile_maurin_52514M8
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M8
8
8.00
18
1.5
emile_maurin_52514M10
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M10
10
10.00
22
2.0
emile_maurin_52514M12
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M12
12
13.00
27
2.5
emile_maurin_52514M14
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M14
14
15.00
30
2.5
emile_maurin_52514M16
Rondelle plate moyenne M
NFE 25513
-
Laiton
-
-
-
52514M16
16
17.00
32
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SL-RSCB, SH-RSCB, SHD-RSCB - (Precision Cleaning) Hex Bolt - M4 - M16, Coar...
Misumi
01.06.2023
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
Reference 20216 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 5258 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
26.01.2023
B0112 - Washers medium DIN ISO 7089 A
Blohm
08.05.2024
Model 44101 - CHANFREINED WASHER NORMAL TYPE ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
US DIN 440/9021 - HALFEN Washers DIN 440/9021
Halfen
02.08.2021
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表