Model 62532 - DISC SPRING DIN 2093 - STAINLESS STEEL A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A1
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a1/62532.prj},{NB=emile_maurin_fix_infra_625328,2X15X0,8_400},{DES=Rondelle ressort dynamique},{NORME1=DIN 2093},{NORME2=-},{MATIERE=Inox A1},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=625328,2X15X0,8},{LODLEVEL=400},{D2=15.0},{D1=8.2},{S=0.8},{D=15x8.2x0.8},{H=0.350},{L=1.250},{IDNR=},{REIHE=A},{GRUPPE=1.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D2
[mm]
D1
[mm]
S
[mm]
D
nominal
[mm]
emile_maurin_625324,2X8X0...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625324,2X8X0,3
8.0
4.2
0.3
8x4.2x0.3
emile_maurin_625324,2X8X0...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625324,2X8X0,4
8.0
4.2
0.4
8x4.2x0.4
emile_maurin_625325,2X10X...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625325,2X10X0,4
10.0
5.2
0.4
10x5.2x0.4
emile_maurin_625325,2X10X...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625325,2X10X0,5
10.0
5.2
0.5
10x5.2x0.5
emile_maurin_625324,2X12X...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625324,2X12X0,5
12.0
4.2
0.5
12x4.2x0.5
emile_maurin_625326,2X12,...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625326,2X12,5X0,7
12.5
6.2
0.7
12.5x6.2x0.7
emile_maurin_625328,2X15X...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625328,2X15X0,8
15.0
8.2
0.8
15x8.2x0.8
emile_maurin_625328,2X16X...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625328,2X16X0,4
16.0
8.2
0.4
16x8.2x0.9
emile_maurin_625328,2X16X...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
625328,2X16X0,6
16.0
8.2
0.6
16x8.2x0.6
emile_maurin_6253210,2X20...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
6253210,2X20X0,8
20.0
10.2
0.8
20x10.2x0.8
emile_maurin_6253210,2X20...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
6253210,2X20X1
20.0
10.2
1.0
20x10.2x1
emile_maurin_6253210,2X20...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
6253210,2X20X1,1
20.0
10.2
1.1
20x10.2x1.1
emile_maurin_6253212,2X25...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
6253212,2X25X0,9
25.0
12.2
0.9
25x12.2x0.9
emile_maurin_6253212,2X25...
Rondelle ressort dynamiqu...
DIN 2093
-
Inox A1
-
-
-
6253212,2X25X1,5
25.0
12.2
1.5
25x12.2x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表