Model 62525 - Spring lock washer for cheese head screw - DIN 7980 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A1
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a1/62525.prj},{NB=emile_maurin_fix_infra_625258_400},{DES=Rondelle élastique \"GROWER\" section carrée},{NORME1=DIN 7980},{NORME2=-},{MATIERE=Inox A1},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=625258},{LODLEVEL=400},{D=8},{D1=8.1},{D2=12.7},{S=2.0},{H=4},{R=0.500},{DA=49.000},{DW=67.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
H
[mm]
emile_maurin_625253
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
625253
3
3.1
5.6
1.0
2
emile_maurin_625254
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
625254
4
4.1
7.0
1.2
2.4
emile_maurin_625255
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
625255
5
5.1
8.8
1.6
3.2
emile_maurin_625256
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
625256
6
6.1
9.9
1.6
3.2
emile_maurin_625258
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
625258
8
8.1
12.7
2.0
4
emile_maurin_6252510
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
6252510
10
10.2
16.0
2.5
5
emile_maurin_6252512
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
6252512
12
12.2
18.0
2.5
5
emile_maurin_6252514
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
6252514
14
14.2
21.1
3.0
6
emile_maurin_6252516
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
6252516
16
16.2
24.4
3.5
7
emile_maurin_6252518
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
6252518
18
18.2
26.4
3.5
7
emile_maurin_6252520
Rondelle élastique "GROWE...
DIN 7980
-
Inox A1
-
-
-
6252520
20
20.2
30.6
4.5
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 915 (ISO 4028) - FN 90 - 45 H, verzinkt blau - Hexagon socket set screw...
SFS Group Schweiz AG
17.06.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
DIN 7980 - FN 1970 - rostfrei A4 - Lock washers for cylinder head screw
SFS Group Schweiz AG
17.06.2024
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 1352 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表