Model 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
nut
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/ecrou/inox_a2/62602.prj},{NB=emile_maurin_fix_infra_6260212_400},{DES=Ecrou Hexagonal indesserable avec bague nylon},{NORME1=DIN 985},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6260212},{LODLEVEL=400},{DXP=12},{IDNR=},{NENN=M12},{D=12.0},{D1=10.106},{P=1.750},{DA=13.000},{M=12.0},{M1=8.000},{S=19.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_626022,5
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
626022,5
2.5
4.0
5.5
emile_maurin_626023
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
626023
3.0
4.0
5.5
emile_maurin_626024
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
626024
4.0
5.0
7.0
emile_maurin_626025
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
626025
5.0
5.0
8.0
emile_maurin_626026
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
626026
6.0
6.0
10.0
emile_maurin_626028
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
626028
8.0
8.0
13.0
emile_maurin_6260210
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260210
10.0
10.0
17.0
emile_maurin_6260212
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260212
12.0
12.0
19.0
emile_maurin_6260214
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260214
14.0
14.0
22.0
emile_maurin_6260216
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260216
16.0
16.0
24.0
emile_maurin_6260218
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260218
18.0
18.5
27.0
emile_maurin_6260220
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260220
20.0
20.0
30.0
emile_maurin_6260222
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260222
22.0
22.0
32.0
emile_maurin_6260224
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260224
24.0
24.0
36.0
emile_maurin_6260227
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260227
27.0
27.0
41.0
emile_maurin_6260230
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260230
30.0
30.0
46.0
emile_maurin_6260233
Ecrou Hexagonal indessera...
DIN 985
-
Inox A2
-
-
-
6260233
33.0
33.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表