Model 95514 - LINDAPTER® FLAT TOP ADJUSTABLE CLAMP TYPE D3 - MALLEABLE IRON - HOT DIP GALVANISED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Clamping
clamp and accessory
Powered by
CAD模型選擇
{emile_maurin_fix_infra/crapautage/crapauds_cales/95514.prj},{NB=emile_maurin_fix_infra_9551412_400},{DES=Crapaud LINDAPTER® type D3},{NORME1=-},{NORME2=-},{MATIERE=fonte},{REVETEMENT=Galvanisé à chaud},{CERTIFICATION=-},{MARQUE=LINDAPTER},{REF=9551412},{LODLEVEL=400},{Z=M12},{V1=5-10},{V2=10-22},{Y=26},{X=25},{S=M6},{T=12},{INFOS=INFOTEXTE},{TENSILE=5.8},{FRICTIONAL=0,7},{TT=69},{W=29},{X1=6},{PPATH=95514/95514_asmtpl.prj},{PC=D312},{MAT=Malleable iron,bright zinc plated / hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
Z
Bolt
ⁿ/ₐ
V1
V inserted over S screw
[mm]
V2
V inserted below S screw
[mm]
Y
[mm]
X
[mm]
S
ⁿ/ₐ
T
[mm]
emile_maurin_9551412
Crapaud LINDAPTER® type D...
-
-
fonte
Galvanisé à chaud
-
LINDAPTER
9551412
M12
5-10
10-22
26
25
M6
12
emile_maurin_9551416
Crapaud LINDAPTER® type D...
-
-
fonte
Galvanisé à chaud
-
LINDAPTER
9551416
M16
6.5-13
13-20
30
30
M8
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表