目錄: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 35-494 - Pied à rotule acier à tige filetée, antistatique - Embase delrin
EMILE MAURIN - Eléments Standard Mécaniques
Pieds et roulettes
Pieds de machine (Série 35)
pieds_rotules
35_49
Powered by
CAD模型選擇
{emile_maurin_esm/pieds_et_roulettes/serie35_pieds_machines/pieds_rotules/35_49/35_494.prj},{NB=emile_maurin_35-494-40-12-100_0},{REF=35-494-40-12-100},{ANGLE=0},{MATIERE=Acier},{VERSION=Embase delrin},{D1=40},{D2=M12},{L1=100},{H1=26},{H2=27.5},{H3=6},{H4=7.5},{S1=17},{CS=33},{INFOS=INFOTEXTE},{SB=33.0},{PARTNUMBER=GN 343.2-40-M12-100-KSE},{NORMNR=GN 343.2},{NDM=12.00},{L1X=63,80,100},{T=11.5},{PPATH=35_494/35_494_asmtpl.prj},{WEIGHT=0.210},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{SHOW=1},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
VERSION
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
S1
[mm]
CS
Charge statique
[kN]
Emile Maurin 35-494-25-6-...
35-494-25-6-40
Acier
Embase delrin
25
M6
40
19
20.5
4
5.5
12
7.5
Emile Maurin 35-494-25-6-...
35-494-25-6-50
Acier
Embase delrin
25
M6
50
19
20.5
4
5.5
12
7.5
Emile Maurin 35-494-25-6-...
35-494-25-6-63
Acier
Embase delrin
25
M6
63
19
20.5
4
5.5
12
7.5
Emile Maurin 35-494-25-8-...
35-494-25-8-40
Acier
Embase delrin
25
M8
40
19
20.5
4
5.5
12
14
Emile Maurin 35-494-25-8-...
35-494-25-8-50
Acier
Embase delrin
25
M8
50
19
20.5
4
5.5
12
14
Emile Maurin 35-494-25-8-...
35-494-25-8-63
Acier
Embase delrin
25
M8
63
19
20.5
4
5.5
12
14
Emile Maurin 35-494-25-10...
35-494-25-10-50
Acier
Embase delrin
25
M10
50
19
20.5
4
5.5
12
23
Emile Maurin 35-494-25-10...
35-494-25-10-63
Acier
Embase delrin
25
M10
63
19
20.5
4
5.5
12
23
Emile Maurin 35-494-25-10...
35-494-25-10-80
Acier
Embase delrin
25
M10
80
19
20.5
4
5.5
12
23
Emile Maurin 35-494-32-8-...
35-494-32-8-40
Acier
Embase delrin
32
M8
40
23
24.5
5
6.5
12
14
Emile Maurin 35-494-32-8-...
35-494-32-8-50
Acier
Embase delrin
32
M8
50
23
24.5
5
6.5
12
14
Emile Maurin 35-494-32-8-...
35-494-32-8-63
Acier
Embase delrin
32
M8
63
23
24.5
5
6.5
12
14
Emile Maurin 35-494-32-10...
35-494-32-10-50
Acier
Embase delrin
32
M10
50
23
24.5
5
6.5
15
23
Emile Maurin 35-494-32-10...
35-494-32-10-63
Acier
Embase delrin
32
M10
63
23
24.5
5
6.5
15
23
Emile Maurin 35-494-32-10...
35-494-32-10-80
Acier
Embase delrin
32
M10
80
23
24.5
5
6.5
15
23
Emile Maurin 35-494-32-12...
35-494-32-12-63
Acier
Embase delrin
32
M12
63
23
24.5
5
6.5
15
33
Emile Maurin 35-494-32-12...
35-494-32-12-80
Acier
Embase delrin
32
M12
80
23
24.5
5
6.5
15
33
Emile Maurin 35-494-32-12...
35-494-32-12-100
Acier
Embase delrin
32
M12
100
23
24.5
5
6.5
15
33
Emile Maurin 35-494-40-8-...
35-494-40-8-50
Acier
Embase delrin
40
M8
50
26
27.5
6
7.5
15
14
Emile Maurin 35-494-40-8-...
35-494-40-8-63
Acier
Embase delrin
40
M8
63
26
27.5
6
7.5
15
14
Emile Maurin 35-494-40-8-...
35-494-40-8-80
Acier
Embase delrin
40
M8
80
26
27.5
6
7.5
15
14
Emile Maurin 35-494-40-10...
35-494-40-10-50
Acier
Embase delrin
40
M10
50
26
27.5
6
7.5
15
23
Emile Maurin 35-494-40-10...
35-494-40-10-63
Acier
Embase delrin
40
M10
63
26
27.5
6
7.5
15
23
Emile Maurin 35-494-40-10...
35-494-40-10-80
Acier
Embase delrin
40
M10
80
26
27.5
6
7.5
15
23
Emile Maurin 35-494-40-12...
35-494-40-12-63
Acier
Embase delrin
40
M12
63
26
27.5
6
7.5
17
33
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表